Warning Icon
This product will be discontinued on: December 31, 2024

For other alternatives, please contact us for more information.

0 Replacement products available

E16Z01P68

Penta Band Tower Mounted Amplifier, 700/850/900/1800/2100, 3 devices - 2 subunits each, with 4.3-10 connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • Industry leading PIM performance
  • 2 input ports and 4 output ports
  • Designed to boost UP-Link Coverage and KPIs
  • 3 devices with 2 sub-units
  • Single AISG with 1 RET connector
  • RET interface to control antenna RET actuators with AISG standard

Product Classification

Product Type 1-BTS:2-ANT (Diplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female

Dimensions

Height 314 mm | 12.362 in
Width 310 mm | 12.205 in
Depth 206 mm | 8.11 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

License Band, Band Pass APT 700 | CEL 850 | CEL 900 | DCS 1800 | IMT 2100
License Band, LNA DCS 1800 | IMT 2100 | IMT 2600

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications, AISG

AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Protocol AISG 2.0
Voltage, AISG Mode 7–30 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2 1 | 2
Branch 1 2 3 4 5
Port Designation ANT1 ANT ANT ANT ANT
License Band APT 700, Band Pass CEL 850, Band Pass CEL 900, Band Pass DCS 1800, Band Pass IMT 2100, Band Pass

Electrical Specifications, Rx Uplink

Frequency Range, MHz 723–748 825–835 906.8–915 1710–1785 1920–1980
Bandwidth, MHz 25.00 10.00 8.20 75.00 60.00
Gain, nominal, dB 12.0 12.0 12.0 12.0 12.0
Noise Figure, typical, dB 1.3 1.3 1.4 1.3 1.4
Total Group Delay, typical, ns 120 180 150 100 70
Return Loss, typical, dB 20 20 20 20 20
Insertion Loss - Bypass Mode, typical, dB 2.1 2.1 2.1 2.1 2.0
Return Loss - Bypass Mode, typical, dB 20 16 16 16 16

Electrical Specifications, Tx Downlink

Frequency Range, MHz 778–803 870–880 951.8–960 1805–1880 2110–2170
Bandwidth, MHz 25.00 10.00 8.20 60.00
Insertion Loss, typical, dB 0.50 0.35 0.50 0.50 0.40
Total Group Delay, typical, ns 70 60 180 50 25
Return Loss, typical, dB 21 20 20 20 20
Input Power, RMS, maximum, W 200 200 200 200
Input Power, PEP, maximum, W 2,500 2,500 2,500 2,500
3rd Order PIM, typical, dBc -160 -160 -160 -160 -160
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones 2 x 20 W CW tones 2 x 20 W CW tones 2 x 20 W CW tones

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 19.8 L
Weight, net 25.8 kg | 56.879 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type 1-BTS:2-ANT (Diplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female

Dimensions

Height 314 mm | 12.362 in
Width 310 mm | 12.205 in
Depth 206 mm | 8.11 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

License Band, Band Pass APT 700 | CEL 850 | CEL 900 | DCS 1800 | IMT 2100
License Band, LNA DCS 1800 | IMT 2100 | IMT 2600

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications, AISG

AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Protocol AISG 2.0
Voltage, AISG Mode 7–30 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2 1 | 2
Branch 1 2 3 4 5
Port Designation ANT1 ANT ANT ANT ANT
License Band APT 700, Band Pass CEL 850, Band Pass CEL 900, Band Pass DCS 1800, Band Pass IMT 2100, Band Pass

Electrical Specifications, Rx Uplink

Frequency Range, MHz 723–748 825–835 906.8–915 1710–1785 1920–1980
Bandwidth, MHz 25.00 10.00 8.20 75.00 60.00
Gain, nominal, dB 12.0 12.0 12.0 12.0 12.0
Noise Figure, typical, dB 1.3 1.3 1.4 1.3 1.4
Total Group Delay, typical, ns 120 180 150 100 70
Return Loss, typical, dB 20 20 20 20 20
Insertion Loss - Bypass Mode, typical, dB 2.1 2.1 2.1 2.1 2.0
Return Loss - Bypass Mode, typical, dB 20 16 16 16 16

Electrical Specifications, Tx Downlink

Frequency Range, MHz 778–803 870–880 951.8–960 1805–1880 2110–2170
Bandwidth, MHz 25.00 10.00 8.20 60.00
Insertion Loss, typical, dB 0.50 0.35 0.50 0.50 0.40
Total Group Delay, typical, ns 70 60 180 50 25
Return Loss, typical, dB 21 20 20 20 20
Input Power, RMS, maximum, W 200 200 200 200
Input Power, PEP, maximum, W 2,500 2,500 2,500 2,500
3rd Order PIM, typical, dBc -160 -160 -160 -160 -160
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones 2 x 20 W CW tones 2 x 20 W CW tones 2 x 20 W CW tones

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 19.8 L
Weight, net 25.8 kg | 56.879 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence