Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CM-H60-63

Heavy Duty Chain Mount Kit with 8 ft chain, includes 4.5" OD x 63" pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Chain mount kit

General Specifications

Chains, quantity 4
Pipe, quantity 1
Sectors, quantity 1

Dimensions

Height 1600.200 mm | 63 in
Width 203.2 mm | 8 in
Chain Length 2400.3 mm | 94.5 in
Pipe Length 1600.2 mm | 63 in
Mounting Diameter, maximum 762.000 mm | 30 in
Mounting Diameter, minimum 203.200 mm | 8 in
Pipe Outer Diameter 114.3 mm | 4.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Criteria One 8 ft standard microwave antenna, with radome and stiff arm
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Chains | Pipe mounts
Packaging quantity 1

Product Classification

Product Type Chain mount kit

General Specifications

Chains, quantity 4
Pipe, quantity 1
Sectors, quantity 1

Dimensions

Height 1600.200 mm | 63 in
Width 203.2 mm | 8 in
Chain Length 2400.3 mm | 94.5 in
Pipe Length 1600.2 mm | 63 in
Mounting Diameter, maximum 762.000 mm | 30 in
Mounting Diameter, minimum 203.200 mm | 8 in
Pipe Outer Diameter 114.3 mm | 4.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Criteria One 8 ft standard microwave antenna, with radome and stiff arm
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Chains | Pipe mounts
Packaging quantity 1

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification