MT-586-5000
Base Product: MT-58-GROUND-WIRE-SERIES
Ground Wire, #6 AWG, stranded insulated, black jacket, 5000 ft roll
Specifications
Product Classification
Product Type | Ground wire |
Dimensions
Width | 609.6 mm | 24 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Copper wire |
Packaging quantity | 1 |
Product Classification
Product Type | Ground wire |
Dimensions
Width | 609.6 mm | 24 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Copper wire |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse