Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

7834569-00

CAP M passband filter for 700/800 DL PS

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Filter

General Specifications

Color White (RAL 9010)
RF Connector Interface QMA Female
RF Inputs, quantity 2
RF Outputs, quantity 2

Dimensions

Height 165.7 mm | 6.524 in
Width 238 mm | 9.370 in
Depth 244 mm | 9.606 in

Electrical Specifications

Impedance 50 ohm

Electrical Specifications, Band Pass

Sub-module 1 | 2 1 | 2
Frequency Range, MHz 758–775 851–869
Insertion Loss, maximum, dB 1.60 1.60
Insertion Loss, typical, dB 0.80 0.90

Electrical Specifications, Band Reject

Sub-module 1 | 2 1 | 2
Frequency Range, MHz 777–849
849–2690
380–777
777–849
896–2690
Attenuation, typical, dB 31.0 31.0

Environmental Specifications

Operating Temperature -33 °C to +52 °C (-27.4 °F to + 125.6 °F)
Relative Humidity Up to 93%, non-condensing
Ingress Protection Test Method IEC 60529:2001, IP66

Packaging and Weights

Included Mounting hardware
Mounting Hardware Weight 0.5 kg | 1.102 lb
Weight, without mounting hardware 6 kg | 13.228 lb

Product Classification

Product Type Filter

General Specifications

Color White (RAL 9010)
RF Connector Interface QMA Female
RF Inputs, quantity 2
RF Outputs, quantity 2

Dimensions

Height 165.7 mm | 6.524 in
Width 238 mm | 9.370 in
Depth 244 mm | 9.606 in

Electrical Specifications

Impedance 50 ohm

Electrical Specifications, Band Pass

Sub-module 1 | 2 1 | 2
Frequency Range, MHz 758–775 851–869
Insertion Loss, maximum, dB 1.60 1.60
Insertion Loss, typical, dB 0.80 0.90

Electrical Specifications, Band Reject

Sub-module 1 | 2 1 | 2
Frequency Range, MHz 777–849; 849–2690 380–777; 777–849; 896–2690
Attenuation, typical, dB 31.0 31.0

Environmental Specifications

Operating Temperature -33 °C to +52 °C (-27.4 °F to + 125.6 °F)
Relative Humidity Up to 93%, non-condensing
Ingress Protection Test Method IEC 60529:2001, IP66

Packaging and Weights

Included Mounting hardware
Mounting Hardware Weight 0.5 kg | 1.102 lb
Weight, without mounting hardware 6 kg | 13.228 lb

Product Specification

Product Specification