7661538 | Pole Mounting kit CAP H
Pole Mounting Kit to mount a CAP H (M2-Cabinet) to a pole. The diameter of the pole must not exceed 120 mm.
Specifications
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
Packaging and Weights
Height, packed | 210 mm | 8.268 in |
Width, packed | 336 mm | 13.228 in |
Depth, packed | 336 mm | 13.228 in |
Included | 2 brackets per kit (1 set) |
Weight, gross | 2 kg | 4.409 lb |
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
Packaging and Weights
Height, packed | 210 mm | 8.268 in |
Width, packed | 336 mm | 13.228 in |
Depth, packed | 336 mm | 13.228 in |
Included | 2 brackets per kit (1 set) |
Weight, gross | 2 kg | 4.409 lb |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse