Warning Icon
This product was discontinued on: September 1, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

MT050B-KIT-CNTLR

MT050B Controller Replacement Kit

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Replacement kit

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 228.6 mm | 9 in
Depth, packed 330.2 mm | 13 in
Included Compressor control module, dc | Instruction sheet
Weight, gross 0.84 kg | 1.852 lb
Weight, net 0.84 kg | 1.852 lb

Product Classification

Product Type Replacement kit

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 228.6 mm | 9 in
Depth, packed 330.2 mm | 13 in
Included Compressor control module, dc | Instruction sheet
Weight, gross 0.84 kg | 1.852 lb
Weight, net 0.84 kg | 1.852 lb

Product Specification

Product Specification