Products

/ 410 件の結果を表示しています
表示:
比較

フィルター

Featured
CAP-L
Base Product
CAP-L
CAP-L Carrier Access Point, with up to 4-Band Support for Low Power Applications
CAP-L
  • Product Brand: ERA®
  • Product Series: CAP L
  • Product Type: Access point
  • License Band: AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | PCS 1900 | SMR 800 | TDD 2300 | TDD 2500 | TETRA | USA 700 | USA 750 | WCS 2300
  • Voltage Range: -60 to -36 Vdc
  • Power Class: Low
CAP-L
  • Product Brand: ERA®
  • Product Series: CAP L
  • Product Type: Access point
  • License Band: AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | PCS 1900 | SMR 800 | TDD 2300 | TDD 2500 | TETRA | USA 700 | USA 750 | WCS 2300
  • Voltage Range: -60 to -36 Vdc
  • Power Class: Low
Featured
CAP-M
Base Product
CAP-M
Carrier Access Point with up to 4-Band Support for Medium Power Applications
CAP-M
  • Product Brand: ERA®
  • Product Series: CAP M
  • Product Type: Access point
  • License Band: AWS 1700 | BRS 2500 | CEL 850 | CEL 900 | DCCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 700 | LMR 800 | PCS 1900 | SMR 800 | TDD 3500 | UHF | USA 700 | USA 750 | WCS 2300
  • Voltage Range: -60 to -36 Vdc | 100 to 240 Vac
  • Power Class: Medium
CAP-M
  • Product Brand: ERA®
  • Product Series: CAP M
  • Product Type: Access point
  • License Band: AWS 1700 | BRS 2500 | CEL 850 | CEL 900 | DCCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 700 | LMR 800 | PCS 1900 | SMR 800 | TDD 3500 | UHF | USA 700 | USA 750 | WCS 2300
  • Voltage Range: -60 to -36 Vdc | 100 to 240 Vac
  • Power Class: Medium
Featured
CAP-M2
Base Product
CAP-M2
Carrier Access Point with up to 4-Band Support for Medium Power Applications
CAP-M2
  • Product Brand: ERA®
  • Product Series: CAP M2
  • Product Type: Access point
  • License Band: AWS 1700 | C-Band | DoD Band | PCS 1900 | TDD 2500 | TDD 3500 | WCS 2300
  • Voltage Range: -57 to -42 Vdc | 100 to 240 Vac
  • Power Class: Medium
CAP-M2
  • Product Brand: ERA®
  • Product Series: CAP M2
  • Product Type: Access point
  • License Band: AWS 1700 | C-Band | DoD Band | PCS 1900 | TDD 2500 | TDD 3500 | WCS 2300
  • Voltage Range: -57 to -42 Vdc | 100 to 240 Vac
  • Power Class: Medium
Featured
CAP-MX
Base Product
CAP-MX
Carrier Access Point with 11-Band Support Medium Power Applications
CAP-MX
  • Regional Availability: North America
  • Product Brand: ERA®
  • Product Series: CAP MX
  • Product Type: Access point
  • License Band: AWS 1700 | B 70 | BRS 2500 | CEL 850 | LMR 750 | PCS 1900 | SMR 800 | USA 600 | USA 700 | USA 700E | USA 750 | WCS 2300
  • Voltage Range: -60 to -36 Vdc | 100 to 240 Vac
  • Power Class: Medium
CAP-MX
  • Product Brand: ERA®
  • Product Series: CAP MX
  • Product Type: Access point
  • License Band: AWS 1700 | B 70 | BRS 2500 | CEL 850 | LMR 750 | PCS 1900 | SMR 800 | USA 600 | USA 700 | USA 700E | USA 750 | WCS 2300
  • Voltage Range: -60 to -36 Vdc | 100 to 240 Vac
  • Power Class: Medium
  • Regional Availability: North America
42396A-17 42396A-17
Bracket for Passive Device
42396A-17
  • Product Type: Bracket kit
42396A-17
  • Product Type: Bracket kit
7163441-00 7163441-00
A.I.M.O.S. Additional Repeating License (per network element)
7163441-00
  • Product Type: License key
  • Application: Allows addition of one more network elements to A.I.M.O.S. 'basic' software
7163441-00
  • Product Type: License key
  • Application: Allows addition of one more network elements to A.I.M.O.S. 'basic' software
7163442-00 7163442-00
A.I.M.O.S. Unlimited Repeating Licenses
7163442-00
  • Product Type: License key
  • Application: Allows addition of an unlimited number of network elements to A.I.M.O.S. 'basic' software
7163442-00
  • Product Type: License key
  • Application: Allows addition of an unlimited number of network elements to A.I.M.O.S. 'basic' software
7163445-00 7163445-00
A.I.M.O.S. SNMP Alarm Forwarding
7163445-00
  • Product Type: License key
  • Application: Enables communication with other network management software
7163445-00
  • Product Type: License key
  • Application: Enables communication with other network management software
7543994 7543994
Clamp for Cell-Max™ Omnidirectional In-building Antennas
7543994
  • Product Type: Clamp set
7543994
  • Product Type: Clamp set
7564517-00 7564517-00
A.I.M.O.S. Software Update
7564517-00
  • Product Type: Infrastructure operations software
  • Application: Updates an existing A.I.M.O.S. software version to a newer A.I.M.O.S. version
7564517-00
  • Product Type: Infrastructure operations software
  • Application: Updates an existing A.I.M.O.S. software version to a newer A.I.M.O.S. version
7564519-00 7564519-00
A.I.M.O.S. Software Update Agreement (per year)
7564519-00
  • Product Type: Software maintenance service
  • Application: Ensures that participants receive new software versions with minor enhancements and bug fixes after the warranty period
7564519-00
  • Product Type: Software maintenance service
  • Application: Ensures that participants receive new software versions with minor enhancements and bug fixes after the warranty period
7566418 | MR1818L 7566418 | MR1818L
Indoor Coverage for 1800 MHz GSM and 1800 MHz LTE Applications
7566418 | MR1818L
  • Product Type: RF repeater unit
  • Gain, typical: 70 dB
  • License Band: GSM 1800 | LTE 1800
  • Mains Power: 100–240 Vac
  • Antenna Interface at Repeater: SMA Female
7566418 | MR1818L
  • Product Type: RF repeater unit
  • Gain, typical: 70 dB
  • License Band: GSM 1800 | LTE 1800
  • Mains Power: 100–240 Vac
  • Antenna Interface at Repeater: SMA Female
in-building-5g-one-cell-hero-400b
ビデオ:ONECELL によるビル内 5G への進化

That solution is ONECELL® :

  • A unique indoor cloud RAN solution
  • Delivers 5G-ready speed and latency—and full LTE support
  • A single-cell architecture that eliminates handovers
  • Distributed MIMO
  • Operates over standard Ethernet infrastructure
unlocking-potential-of-in-building-wireless-server-wp-113645-en-hero400b
ホワイトペーパー

ビル内ワイヤレスサービスの可能性を解き放つ

ACFEAtechnet-Era-500x250
ビル内ワイヤレスソリューション

当社のワイヤレスソリューションは、簡単にインストールでき、管理が容易で、当社のオールデジタル ERA® 分散アンテナシステムによって運用コストが低く、市場に投入される新しい技術やアプリケーションとともに成長する道筋を提供します。