Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

TFAH-US85/19-34

ION®-B Series High Power Remote Unit for Cellular 850 and PCS 1900

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Remote unit
Product Brand ION®-B

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class High

Dimension Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band CEL 850 | PCS 1900
Voltage Range -60 to -36 Vdc

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 824 – 849 MHz (CEL 850) | 1850 – 1910 MHz (PCS 1900)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 869 – 894 MHz (CEL 850) | 1930 – 1990 MHz (PCS 1900)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Remote unit
Product Brand ION®-B

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class High

Electrical Specifications

Impedance 50 ohm
License Band CEL 850 | PCS 1900
Voltage Range -60 to -36 Vdc

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 824 – 849 MHz (CEL 850) | 1850 – 1910 MHz (PCS 1900)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 869 – 894 MHz (CEL 850) | 1930 – 1990 MHz (PCS 1900)
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification