Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

ERCAVA5FX-500M

AVA5-50FX, HELIAX® Andrew Virtual Air™ Coaxial Cable, corrugated copper, 7/8 in, black PE jacket (Halogen free jacketing non-fire-retardant) 500M

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series AVA5-50FX
Ordering Note CommScope® non-standard product | Not available in the United States or Canada

General Specifications

Product Number 520096403/00 | SZ520096403/00
Flexibility Standard
Jacket Color Black
Performance Note Attenuation values typical, guaranteed within 5%

Dimensions

Cable Length 500 m | 1640.420 ft
Diameter Over Dielectric 24.13 mm | 0.95 in
Diameter Over Jacket 27.991 mm | 1.102 in
Inner Conductor OD 9.4488 mm | 0.372 in
Outer Conductor OD 25.4 mm | 1 in
Nominal Size 7/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 73 pF/m | 22.25 pF/ft
dc Resistance, Inner Conductor 2.888 ohms/km | 0.88 ohms/kft
dc Resistance, Outer Conductor 1.53 ohms/km | 0.466 ohms/kft
dc Test Voltage 6000 V
Inductance 0.184 µH/m | 0.056 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 8000 V
Operating Frequency Band 1 – 5000 MHz
Peak Power 91 kW
Velocity 90 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.113 0.034 74.43
1.5 MHz 0.138 0.042 60.73
2.0 MHz 0.160 0.049 52.56
10.0 MHz 0.359 0.110 23.37
20.0 MHz 0.510 0.156 16.46
30.0 MHz 0.627 0.191 13.39
50.0 MHz 0.814 0.248 10.32
85.0 MHz 1.068 0.326 7.86
88.0 MHz 1.088 0.332 7.72
100.0 MHz 1.162 0.354 7.23
108.0 MHz 1.209 0.368 6.95
150.0 MHz 1.433 0.437 5.86
174.0 MHz 1.548 0.472 5.43
200.0 MHz 1.665 0.507 5.05
204.0 MHz 1.682 0.513 4.99
300.0 MHz 2.059 0.628 4.08
400.0 MHz 2.398 0.731 3.50
450.0 MHz 2.553 0.778 3.29
460.0 MHz 2.583 0.787 3.25
500.0 MHz 2.700 0.823 3.11
512.0 MHz 2.735 0.834 3.07
600.0 MHz 2.977 0.907 2.82
700.0 MHz 3.235 0.986 2.60
800.0 MHz 3.478 1.060 2.42
824.0 MHz 3.534 1.077 2.38
894.0 MHz 3.694 1.126 2.27
960.0 MHz 3.841 1.171 2.19
1000.0 MHz 3.927 1.197 2.14
1218.0 MHz 4.377 1.334 1.92
1250.0 MHz 4.440 1.353 1.89
1500.0 MHz 4.912 1.497 1.71
1700.0 MHz 5.268 1.605 1.59
1794.0 MHz 5.429 1.655 1.55
1800.0 MHz 5.439 1.658 1.54
2000.0 MHz 5.771 1.759 1.46
2100.0 MHz 5.933 1.808 1.42
2200.0 MHz 6.091 1.856 1.38
2300.0 MHz 6.247 1.904 1.34
2500.0 MHz 6.550 1.996 1.28
2700.0 MHz 6.845 2.086 1.23
3000.0 MHz 7.272 2.217 1.15
3400.0 MHz 7.819 2.383 1.07
3600.0 MHz 8.083 2.464 1.04
3700.0 MHz 8.213 2.503 1.02
3800.0 MHz 8.342 2.542 1.01
3900.0 MHz 8.470 2.581 0.99
4000.0 MHz 8.596 2.620 0.98
4100.0 MHz 8.722 2.658 0.96
4200.0 MHz 8.846 2.696 0.95
4300.0 MHz 8.969 2.734 0.94
4400.0 MHz 9.092 2.771 0.92
4500.0 MHz 9.213 2.808 0.91
4600.0 MHz 9.333 2.845 0.90
4700.0 MHz 9.453 2.881 0.89
4800.0 MHz 9.572 2.917 0.88
4900.0 MHz 9.689 2.953 0.87
5000.0 MHz 9.806 2.989 0.86

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–800 MHz 1.130 24.30
800–960 MHz 1.130 24.30
1700–2200 MHz 1.130 24.30

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 254 mm | 10 in
Minimum Bend Radius, Single Bend 127 mm | 5 in
Number of Bends, minimum 15
Number of Bends, typical 30
Tensile Strength 159 kg | 350.535 lb
Bending Moment 19 N-m | 168.164 in lb
Flat Plate Crush Strength 1.3 kg/mm | 72.797 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +70 °C (-67 °F to +158 °F)
Storage Temperature -70 °C to +70 °C (-94 °F to +158 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 0.41 kg/m | 0.276 lb/ft

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series AVA5-50FX
Ordering Note CommScope® non-standard product | Not available in the United States or Canada

General Specifications

Product Number 520096403/00 | SZ520096403/00
Flexibility Standard
Jacket Color Black
Performance Note Attenuation values typical, guaranteed within 5%

Dimensions

Cable Length 500 m | 1640.420 ft
Diameter Over Dielectric 24.13 mm | 0.95 in
Diameter Over Jacket 27.991 mm | 1.102 in
Inner Conductor OD 9.4488 mm | 0.372 in
Outer Conductor OD 25.4 mm | 1 in
Nominal Size 7/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 73 pF/m | 22.25 pF/ft
dc Resistance, Inner Conductor 2.888 ohms/km | 0.88 ohms/kft
dc Resistance, Outer Conductor 1.53 ohms/km | 0.466 ohms/kft
dc Test Voltage 6000 V
Inductance 0.184 µH/m | 0.056 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 8000 V
Operating Frequency Band 1 – 5000 MHz
Peak Power 91 kW
Velocity 90 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.113 0.034 74.43
1.5 MHz 0.138 0.042 60.73
2.0 MHz 0.160 0.049 52.56
10.0 MHz 0.359 0.110 23.37
20.0 MHz 0.510 0.156 16.46
30.0 MHz 0.627 0.191 13.39
50.0 MHz 0.814 0.248 10.32
85.0 MHz 1.068 0.326 7.86
88.0 MHz 1.088 0.332 7.72
100.0 MHz 1.162 0.354 7.23
108.0 MHz 1.209 0.368 6.95
150.0 MHz 1.433 0.437 5.86
174.0 MHz 1.548 0.472 5.43
200.0 MHz 1.665 0.507 5.05
204.0 MHz 1.682 0.513 4.99
300.0 MHz 2.059 0.628 4.08
400.0 MHz 2.398 0.731 3.50
450.0 MHz 2.553 0.778 3.29
460.0 MHz 2.583 0.787 3.25
500.0 MHz 2.700 0.823 3.11
512.0 MHz 2.735 0.834 3.07
600.0 MHz 2.977 0.907 2.82
700.0 MHz 3.235 0.986 2.60
800.0 MHz 3.478 1.060 2.42
824.0 MHz 3.534 1.077 2.38
894.0 MHz 3.694 1.126 2.27
960.0 MHz 3.841 1.171 2.19
1000.0 MHz 3.927 1.197 2.14
1218.0 MHz 4.377 1.334 1.92
1250.0 MHz 4.440 1.353 1.89
1500.0 MHz 4.912 1.497 1.71
1700.0 MHz 5.268 1.605 1.59
1794.0 MHz 5.429 1.655 1.55
1800.0 MHz 5.439 1.658 1.54
2000.0 MHz 5.771 1.759 1.46
2100.0 MHz 5.933 1.808 1.42
2200.0 MHz 6.091 1.856 1.38
2300.0 MHz 6.247 1.904 1.34
2500.0 MHz 6.550 1.996 1.28
2700.0 MHz 6.845 2.086 1.23
3000.0 MHz 7.272 2.217 1.15
3400.0 MHz 7.819 2.383 1.07
3600.0 MHz 8.083 2.464 1.04
3700.0 MHz 8.213 2.503 1.02
3800.0 MHz 8.342 2.542 1.01
3900.0 MHz 8.470 2.581 0.99
4000.0 MHz 8.596 2.620 0.98
4100.0 MHz 8.722 2.658 0.96
4200.0 MHz 8.846 2.696 0.95
4300.0 MHz 8.969 2.734 0.94
4400.0 MHz 9.092 2.771 0.92
4500.0 MHz 9.213 2.808 0.91
4600.0 MHz 9.333 2.845 0.90
4700.0 MHz 9.453 2.881 0.89
4800.0 MHz 9.572 2.917 0.88
4900.0 MHz 9.689 2.953 0.87
5000.0 MHz 9.806 2.989 0.86

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–800 MHz 1.130 24.30
800–960 MHz 1.130 24.30
1700–2200 MHz 1.130 24.30

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 254 mm | 10 in
Minimum Bend Radius, Single Bend 127 mm | 5 in
Number of Bends, minimum 15
Number of Bends, typical 30
Tensile Strength 159 kg | 350.535 lb
Bending Moment 19 N-m | 168.164 in lb
Flat Plate Crush Strength 1.3 kg/mm | 72.797 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +70 °C (-67 °F to +158 °F)
Storage Temperature -70 °C to +70 °C (-94 °F to +158 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 0.41 kg/m | 0.276 lb/ft

Product Specification

Product Specification

Recommended for You

Recommended for You