RV4-65D-R5-V4
10-port sector antenna, 2x 694–960 and 8x 1695–2690 MHz, 65° HPBW, Int RET
Specifications
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 32 kg | 70.548 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.6 | 17.1 | 17.4 | 16.8 | 17.5 | 18.1 | 18.0 |
Beamwidth, Horizontal, degrees | 67 | 65 | 63 | 62 | 62 | 62 | 62 |
Beamwidth, Vertical, degrees | 8.2 | 7.4 | 6.8 | 7.5 | 6.5 | 5.7 | 5.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 24 | 22 | 15 | 16 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 35 | 38 | 31 | 35 | 37 | 36 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 16.4 | 16.9 | 17.2 | 16.3 | 17.1 | 17.7 | 17.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.2 | ±0.7 | ±0.6 | ±0.6 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.2 5 ° | 16.5 10 ° | 16.5 | 0 ° | 16.6 5 ° | 17.0 10 ° | 17.3 | 0 ° | 17.0 5 ° | 17.4 10 ° | 17.2 | 2 ° | 16.2 7 ° | 16.412 ° | 16.2 | 2 ° | 16.8 7 ° | 17.212 ° | 17.0 | 2 ° | 17.3 7 ° | 17.812 ° | 17.7 | 2 ° | 17.3 7 ° | 17.712 ° | 17.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1.1 | ±1.5 | ±1.4 | ±3.4 | ±2.1 | ±3.5 | ±3.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.3 | ±0.5 | ±0.5 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 17 | 13 | 14 | 14 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 25 | 25 | 27 | 28 | 28 | 28 |
CPR at Boresight, dB | 17 | 20 | 20 | 18 | 21 | 19 | 17 |
CPR at Sector, dB | 11 | 10 | 10 | 10 | 10 | 8 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.11 in |
Depth, packed | 350 mm | 13.78 in |
Length, packed | 2830 mm | 111.417 in |
Weight, gross | 48.5 kg | 106.924 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 32 kg | 70.548 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.6 | 17.1 | 17.4 | 16.8 | 17.5 | 18.1 | 18.0 |
Beamwidth, Horizontal, degrees | 67 | 65 | 63 | 62 | 62 | 62 | 62 |
Beamwidth, Vertical, degrees | 8.2 | 7.4 | 6.8 | 7.5 | 6.5 | 5.7 | 5.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 24 | 22 | 15 | 16 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 35 | 38 | 31 | 35 | 37 | 36 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 16.4 | 16.9 | 17.2 | 16.3 | 17.1 | 17.7 | 17.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.2 | ±0.7 | ±0.6 | ±0.6 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.2; 5 ° | 16.5; 10 ° | 16.5 | 0 ° | 16.6; 5 ° | 17.0; 10 ° | 17.3 | 0 ° | 17.0; 5 ° | 17.4; 10 ° | 17.2 | 2 ° | 16.2; 7 ° | 16.4;12 ° | 16.2 | 2 ° | 16.8; 7 ° | 17.2;12 ° | 17.0 | 2 ° | 17.3; 7 ° | 17.8;12 ° | 17.7 | 2 ° | 17.3; 7 ° | 17.7;12 ° | 17.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1.1 | ±1.5 | ±1.4 | ±3.4 | ±2.1 | ±3.5 | ±3.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.3 | ±0.5 | ±0.5 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 17 | 13 | 14 | 14 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 25 | 25 | 27 | 28 | 28 | 28 |
CPR at Boresight, dB | 17 | 20 | 20 | 18 | 21 | 19 | 17 |
CPR at Sector, dB | 11 | 10 | 10 | 10 | 10 | 8 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.11 in |
Depth, packed | 350 mm | 13.78 in |
Length, packed | 2830 mm | 111.417 in |
Weight, gross | 48.5 kg | 106.924 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse