E14F55P89
Ultra Compact Twin Diplexer 80-2690MHz/3300-5925MHz, DC Low, 4.3-10
Features and Benefits
- New Combining Solution to introduce 5G, 3.5GHz band
- Industry leading PIM performance
- Suitable for space limited applications like Metro Cell, Lamp Pole, Concealment Solution and Macro Site
- Compact form factor with reduced size and weight
- Ideal for small cell applications
- New 4.3-10 connectors for improved PIM performance and size reduction
- dc/AISG pass-through on low frequency ports
- Twin configuration
Specifications
Product Classification
Product Type | Diplexer |
Dimensions
Height | 71.15 mm | 2.801 in |
Width | 104.2 mm | 4.102 in |
Depth | 61 mm | 2.402 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, Band Pass | APT 700 | AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LAA 5000 | PCS 1900 | TDD 1900 | TDD 2300 | TDD 2600 | TDD 3500 | WCS 2300 |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | 80-2690 | 3300-5925 |
License Band | APT 700, Band Pass CEL 850, Band Pass CEL 900, Band Pass DCS 1800, Band Pass EDD 800, Band Pass IMT 2100, Band Pass IMT 2600, Band Pass TDD 2300, Band Pass TDD 2600, Band Pass | LAA 5000, Band Pass TDD 3500, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 80–2690 | 3300–5925 |
Insertion Loss, typical, dB | 0.20 | 0.20 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 50 | 50 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -157 | -157 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, with mounting hardware | 1.35 kg | 2.976 lb |
Weight, without mounting hardware | 1.3 kg | 2.866 lb |
Product Classification
Product Type | Diplexer |
Dimensions
Height | 71.15 mm | 2.801 in |
Width | 104.2 mm | 4.102 in |
Depth | 61 mm | 2.402 in |
Electrical Specifications
License Band, Band Pass | APT 700 | AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LAA 5000 | PCS 1900 | TDD 1900 | TDD 2300 | TDD 2600 | TDD 3500 | WCS 2300 |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | 80-2690 | 3300-5925 |
License Band | APT 700, Band Pass; CEL 850, Band Pass; CEL 900, Band Pass; DCS 1800, Band Pass; EDD 800, Band Pass; IMT 2100, Band Pass; IMT 2600, Band Pass; TDD 2300, Band Pass; TDD 2600, Band Pass | LAA 5000, Band Pass; TDD 3500, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 80–2690 | 3300–5925 |
Insertion Loss, typical, dB | 0.20 | 0.20 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 50 | 50 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -157 | -157 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Environmental Specifications
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, with mounting hardware | 1.35 kg | 2.976 lb |
Weight, without mounting hardware | 1.3 kg | 2.866 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse