SHT-4
Base Product: MANUAL-PREP-TOOLS
SnapStak® Installation Tool is designed to compress the hanger to aid in installation. Made of tool grade steel with rubber handles.
Specifications
Product Classification
Product Type | Tool |
Product Brand | SnapStak® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Installs snap-in hangers |
Tool Type | Hangers |
Dimensions
Nominal Size | NA |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 203.2 mm | 8 in |
Width, packed | 152.4 mm | 6 in |
Length, packed | 25.4 mm | 1 in |
Packaging quantity | 1 |
Weight, gross | 0.45 kg | 0.992 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tool |
Product Brand | SnapStak® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Installs snap-in hangers |
Tool Type | Hangers |
Dimensions
Nominal Size | NA |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 203.2 mm | 8 in |
Width, packed | 152.4 mm | 6 in |
Length, packed | 25.4 mm | 1 in |
Packaging quantity | 1 |
Weight, gross | 0.45 kg | 0.992 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse