NHHSS-65C-R3BDT4
10-port sector antenna, 2x 698-894, 4x 1695–2360 and 4x 3100-4200 MHz, 65° HPBW, 3x RETs and 2x SBTs
Features and Benefits
- Perfect antenna to add 3.5GHz CBRS to macro sites
- 18dBi max CBRS gain to align with FCC max EIRP limitations
- Internal SBT on low and mid band allow remote RET control from the radio over the RF jumper cable
- Separate RS-485 RET input/output for low and mid band
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- Two LB RET and one MB RET. Both mid bands are controlled by one RET to ensure same tilt level for 4x MIMO
- The low band array is internally diplexed for an independent tilt at 700 MHz and 850 MHz
Specifications
General Specifications
Antenna Type | Sector with internal RET and bias tee |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | Low band (2) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 350 mm | 13.780 in |
Depth | 208 mm | 8.189 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 41 kg | 90.389 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 798 MHz | 824 – 894 MHz | 1695 – 2360 MHz | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1 | R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 698–798 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2200–2360 | 3100–3550 | 3550–3700 | 3700–4200 |
RF Port | 1,2 | 1,2 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 |
Gain, dBi | 15.8 | 15.9 | 18.3 | 18.6 | 18.6 | 18.7 | 17.7 | 17.9 | 17.8 |
Beamwidth, Horizontal, degrees | 63 | 61 | 62 | 57 | 61 | 69 | 57 | 54 | 60 |
Beamwidth, Vertical, degrees | 8.8 | 7.8 | 5.4 | 5 | 4.7 | 5 | 5.6 | 5.2 | 5 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–10 | 0–10 | 0–10 | 0–10 | 4 | 4 | 4 |
USLS (First Lobe), dB | 18 | 16 | 17 | 19 | 20 | 21 | 16 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 33 | 34 | 26 | 28 | 29 | 33 | 31 | 29 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 25 | 25 | 25 | 25 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 250 | 250 | 250 | 200 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–798 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2200–2360 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 15.4 | 15.5 | 17.7 | 18.3 | 18.3 | 18.3 | 17.1 | 17.6 | 17.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.8 | ±0.5 | ±0.5 | ±0.6 | ±0.7 | ±0.5 | ±1 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±2 | ±6 | ±2 | ±7 | ±5 | ±8 | ±9 | ±11 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.5 | ±0.3 | ±0.2 | ±0.3 | ±0.3 | ±0.4 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 16 | 17 | 17 | 16 | 16 | 16 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 29 | 25 | 26 | 26 | 29 | 28 | 27 | 24 |
CPR at Boresight, dB | 23 | 24 | 15 | 21 | 23 | 21 | 18 | 14 | 16 |
CPR at Sector, dB | 14 | 8 | 6 | 5 | 6 | 8 | 8 | 8 | 6 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 425.0 N @ 150 km/h (95.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 361.0 N @ 150 km/h (81.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 900.0 N @ 150 km/h (202.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 451.0 N @ 150 km/h (101.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 2585 mm | 101.772 in |
Weight, gross | 56 kg | 123.459 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector with internal RET and bias tee |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | Low band (2) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 350 mm | 13.780 in |
Depth | 208 mm | 8.189 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 41 kg | 90.389 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 798 MHz | 824 – 894 MHz | 1695 – 2360 MHz | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1 | R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 698–798 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2200–2360 | 3100–3550 | 3550–3700 | 3700–4200 |
RF Port | 1,2 | 1,2 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 |
Gain, dBi | 15.8 | 15.9 | 18.3 | 18.6 | 18.6 | 18.7 | 17.7 | 17.9 | 17.8 |
Beamwidth, Horizontal, degrees | 63 | 61 | 62 | 57 | 61 | 69 | 57 | 54 | 60 |
Beamwidth, Vertical, degrees | 8.8 | 7.8 | 5.4 | 5 | 4.7 | 5 | 5.6 | 5.2 | 5 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–10 | 0–10 | 0–10 | 0–10 | 4 | 4 | 4 |
USLS (First Lobe), dB | 18 | 16 | 17 | 19 | 20 | 21 | 16 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 33 | 34 | 26 | 28 | 29 | 33 | 31 | 29 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 25 | 25 | 25 | 25 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 250 | 250 | 250 | 200 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–798 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2200–2360 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 15.4 | 15.5 | 17.7 | 18.3 | 18.3 | 18.3 | 17.1 | 17.6 | 17.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.8 | ±0.5 | ±0.5 | ±0.6 | ±0.7 | ±0.5 | ±1 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±2 | ±6 | ±2 | ±7 | ±5 | ±8 | ±9 | ±11 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.5 | ±0.3 | ±0.2 | ±0.3 | ±0.3 | ±0.4 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 16 | 17 | 17 | 16 | 16 | 16 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 29 | 25 | 26 | 26 | 29 | 28 | 27 | 24 |
CPR at Boresight, dB | 23 | 24 | 15 | 21 | 23 | 21 | 18 | 14 | 16 |
CPR at Sector, dB | 14 | 8 | 6 | 5 | 6 | 8 | 8 | 8 | 6 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 425.0 N @ 150 km/h (95.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 361.0 N @ 150 km/h (81.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 900.0 N @ 150 km/h (202.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 451.0 N @ 150 km/h (101.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 2585 mm | 101.772 in |
Weight, gross | 56 kg | 123.459 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse