MTC3055PM2
Pipe Mount for 4 in Square Tube Face, 2-3/8 in OD pipe
Specifications
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Square tube, 101.6 mm (4 in) |
Dimensions
Height | 233.68 mm | 9.2 in |
Width | 127 mm | 5 in |
Length | 203.2 mm | 8 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover bracket | U-bolts |
Packaging quantity | 1 |
Weight, net | 6.2 kg | 13.669 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Square tube, 101.6 mm (4 in) |
Dimensions
Height | 233.68 mm | 9.2 in |
Width | 127 mm | 5 in |
Length | 203.2 mm | 8 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover bracket | U-bolts |
Packaging quantity | 1 |
Weight, net | 6.2 kg | 13.669 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse