TMAT21X-11AV | E15S07P30
Tower Mounted Amplifier, Twin AWS1-4 with AISG and Variable Gain
Specifications
Specifications
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 160 mm | 6.299 in |
Width | 196 mm | 7.717 in |
Depth | 78 mm | 3.071 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 20 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 100 mA @ 12 V |
Operating Current Tolerance | ±20 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 150 mA +/- 10 mA (10-18 VDC) |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT |
AISG 2.0 Device Subunit | E15S07P30 1/2 |
License Band | AWS 1700, LNA |
Electrical Specifications, Band Pass
Sub-module | 1 | 2 |
Higher Order PIM, typical, dBc | -161 |
Higher Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1695–1780 |
Gain, nominal, dB | 12.0 |
Gain Tolerance, dB | ±1.0 |
Gain Adjustment Range, dB | 4-12 |
Gain Adjustment Range Increments, dB | 1 |
Noise Figure at 8 dB, maximum, dB | 1.8 |
Noise Figure at 4 dB, maximum, dB | 2.7 |
Noise Figure, typical, dB | 1.2 |
Noise Figure at 8 dB, typical, dB | 1.5 |
Noise Figure at 4 dB, typical, dB | 2.4 |
Total Group Delay, maximum, ns | 60 |
Output IP3, minimum, dBm | 22 |
Return Loss, typical, dB | 22 |
Return Loss at 8 dB, typical, dB | 19 |
Return Loss at 4 dB, typical, dB | 19 |
Insertion Loss - Bypass Mode, typical, dB | 1.5 |
Return Loss - Bypass Mode, typical, dB | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2200 |
Insertion Loss, maximum, dB | 0.30 |
Total Group Delay, maximum, ns | 10 |
Input Power, RMS, maximum, W | 200 |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 3 kg | 6.614 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 160 mm | 6.299 in |
Width | 196 mm | 7.717 in |
Depth | 78 mm | 3.071 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 20 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 100 mA @ 12 V |
Operating Current Tolerance | ±20 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 150 mA +/- 10 mA (10-18 VDC) |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT |
AISG 2.0 Device Subunit | E15S07P30 1/2 |
License Band | AWS 1700, LNA |
Electrical Specifications, Band Pass
Sub-module | 1 | 2 |
Higher Order PIM, typical, dBc | -161 |
Higher Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1695–1780 |
Gain, nominal, dB | 12.0 |
Gain Tolerance, dB | ±1.0 |
Gain Adjustment Range, dB | 4-12 |
Gain Adjustment Range Increments, dB | 1 |
Noise Figure at 8 dB, maximum, dB | 1.8 |
Noise Figure at 4 dB, maximum, dB | 2.7 |
Noise Figure, typical, dB | 1.2 |
Noise Figure at 8 dB, typical, dB | 1.5 |
Noise Figure at 4 dB, typical, dB | 2.4 |
Total Group Delay, maximum, ns | 60 |
Output IP3, minimum, dBm | 22 |
Return Loss, typical, dB | 22 |
Return Loss at 8 dB, typical, dB | 19 |
Return Loss at 4 dB, typical, dB | 19 |
Insertion Loss - Bypass Mode, typical, dB | 1.5 |
Return Loss - Bypass Mode, typical, dB | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2200 |
Insertion Loss, maximum, dB | 0.30 |
Total Group Delay, maximum, ns | 10 |
Input Power, RMS, maximum, W | 200 |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 3 kg | 6.614 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse