Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

E14F06P48

Twin Diplexer, 1350-2200 / 2300-2700 MHz, dc bypass all ports, 4.3-10 connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Industry leading PIM performance
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • Twin configuration
  • Designed for network Modernization, introduction of LTE1800 on existing site
  • Designed for network modernization application, introduction of LTE2300 and LTE2600 on existing site
  • dc/AISG pass-through on all frequency ports

Product Classification

Product Type Diplexer

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 102 mm | 4.016 in
Width 121 mm | 4.764 in
Depth 117 mm | 4.606 in
Mounting Pipe Diameter Range 43–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | DCS 1800 | IMT 2100 | IMT 2600 | PCS 1900 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Path Branch 1 | Branch 2
dc/AISG Pass-through, combiner Branch 1 | Branch 2
dc/AISG Pass-through, demultiplexer Branch 1 | Branch 2
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation 1350-2200 2300-2700
License Band AWS 1700, Band Pass
DCS 1800, Band Pass
IMT 2100, Band Pass
PCS 1900, Band Pass
IMT 2600, Band Pass
WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1350–2200 2300–2700
Insertion Loss, typical, dB 0.20 0.20
Return Loss, typical, dB 20 20
Isolation, typical, dB 52 52
Input Power, RMS, maximum, W 300 300
Input Power, PEP, maximum, W 2,000 2,000
3rd Order PIM, typical, dBc -162 -162
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Environmental Test Method ETSI EN 300 019-1-4
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 1.45 L
Weight, with mounting hardware 2.8 kg | 6.173 lb
Weight, without mounting hardware 2.4 kg | 5.291 lb

Product Classification

Product Type Diplexer

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 102 mm | 4.016 in
Width 121 mm | 4.764 in
Depth 117 mm | 4.606 in
Mounting Pipe Diameter Range 43–122 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | DCS 1800 | IMT 2100 | IMT 2600 | PCS 1900 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Path Branch 1 | Branch 2
dc/AISG Pass-through, combiner Branch 1 | Branch 2
dc/AISG Pass-through, demultiplexer Branch 1 | Branch 2
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation 1350-2200 2300-2700
License Band AWS 1700, Band Pass; DCS 1800, Band Pass; IMT 2100, Band Pass; PCS 1900, Band Pass IMT 2600, Band Pass; WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1350–2200 2300–2700
Insertion Loss, typical, dB 0.20 0.20
Return Loss, typical, dB 20 20
Isolation, typical, dB 52 52
Input Power, RMS, maximum, W 300 300
Input Power, PEP, maximum, W 2,000 2,000
3rd Order PIM, typical, dBc -162 -162
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Environmental Test Method ETSI EN 300 019-1-4
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 1.45 L
Weight, with mounting hardware 2.8 kg | 6.173 lb
Weight, without mounting hardware 2.4 kg | 5.291 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence