2132SCM
Base Product: WAVEGUIDE-CONNECTORS
Fixed-tuned PBR120 for elliptical waveguide 132
Specifications
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, fixed-tuned |
Inner Contact Plating | Unplated |
Interface | PBR120 |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 52.324 mm | 2.06 in |
Length | 70.612 mm | 2.78 in |
Transition Length | 36.322 mm | 1.43 in |
Waveguide Size | WR75 | WG17 | R120 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 13.75 – 14.50 GHz |
Peak Power at Frequency, maximum | 36.60 kW @ 14.70 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 0.55 kg | 1.213 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, fixed-tuned |
Inner Contact Plating | Unplated |
Interface | PBR120 |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 52.324 mm | 2.06 in |
Length | 70.612 mm | 2.78 in |
Transition Length | 36.322 mm | 1.43 in |
Waveguide Size | WR75 | WG17 | R120 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 13.75 – 14.50 GHz |
Peak Power at Frequency, maximum | 36.60 kW @ 14.70 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 0.55 kg | 1.213 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse