Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FD3-VK072J0ARXCAAA

Base Product: IFDH

  • Available in:
  • North America

IFDH 3000 Indoor Fiber Distribution Hub, 72-fiber, SC/APC

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability North America
UNSPSC 43223337
Product Type Fiber distribution hub
Product Series IFDH 3000

General Specifications

Functionality Patching | Splicing
Adapters, quantity 72
Color Putty white
Front Door Type Single hinged
Interface SC/APC
Mounting Wall
Port, quantity 72

Dimensions

Height 530 mm | 20.866 in
Width 530 mm | 20.866 in
Depth 370 mm | 14.567 in

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability North America
UNSPSC 43223337
Product Type Fiber distribution hub
Product Series IFDH 3000

General Specifications

Functionality Patching | Splicing
Adapters, quantity 72
Color Putty white
Front Door Type Single hinged
Interface SC/APC
Mounting Wall
Port, quantity 72

Dimensions

Height 530 mm | 20.866 in
Width 530 mm | 20.866 in
Depth 370 mm | 14.567 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification