Warning Icon
This product was discontinued on: July 31, 2018

For other alternatives, please contact us for more information.

1 Replacement products available
  • 760239899 | FACT-ACCCTUMIFC
    FACT® Cable Termination Unit (CTU) for IFC-cables with max.diameter of 8.5mm for one or 6 mm for two cables

EK0513-000 | FACT-CTU-M-IFC

Base Product: FACT-CHASSIS-ACCESSORIES

  • Available in:
  • EMEA

FACT® Fiber Cable Termination Unit, for terminating IFC cable, 6 cable ties

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability EMEA
Product Type Cable termination kit
Product Brand FACT®
Product Series FACT

General Specifications

Application Accepts 1 x Ø 8.5 mm IFC-cable | For use with FACT panels

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Included Four tape foams | One allen key | One cable termination kit | One mounting screw | Six cable ties | Two flextubes
Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability EMEA
Product Type Cable termination kit
Product Brand FACT®
Product Series FACT

General Specifications

Application Accepts 1 x Ø 8.5 mm IFC-cable | For use with FACT panels

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Included Four tape foams | One allen key | One cable termination kit | One mounting screw | Six cable ties | Two flextubes
Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification