VZWSMART-MSK3 | PIPE TO PIPE CLAMP
PIPE TO PIPE CLAMP
Features and Benefits
Pipe to Pipe Clamps for 1.66" to 4.5" Pipes
Specifications
Product Classification
Product Type | Clamp set |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Pipe-to-pipe |
Dimensions
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 42.164 mm | 1.66 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Clamp set |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Pipe-to-pipe |
Dimensions
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 42.164 mm | 1.66 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse