Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RR-APEX4-A

Base Product: RRU-MOUNTS

Apex RRU Mount with "860677769-001" Interface plates for up to 4 Radios - Mounts to 3-1/2" OD Extended Spine on G2RHDX Series Mounts

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
Designed for G2 RHDX Series Mounts with Extended Spine
- Increased versatility and stability
- More RRU mounting available, reducing need for additional
mounts
- Better load management and Less structure stress
- Angled RRU brackets for stronger, more versatile mounting
- Decreased PIM from radio relocation (pulls radio from near
field)
- Decreased antenna pipe loading
- Compatible with towers and monopoles

Supports all typical RRH units from Ericsson, Nokia, Samsung, Huawei, Fujitsu

RR-APEX4-A includes (4) univeral adpater plates "860677769-001" for Ericsson ERS radios such as 8843, 4449, 4890, 4490, 8863

Product Classification

Portfolio CommScope®
Product Type Remote radio head unit mount
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Mounting Pipe, 88.9 mm (3-1/2 in) OD

Dimensions

Height 381.000 mm | 15 in
Length 1320.800 mm | 52 in
Compatible Diameter 88.900 mm | 3.5 in
Mounting Diameter, maximum 88.900 mm | 3.5 in
Mounting Diameter, minimum 88.900 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Clamps | Hardware
Packaging quantity 2
Weight, net 52.617 kg | 116 lb

Product Classification

Portfolio CommScope®
Product Type Remote radio head unit mount
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Mounting Pipe, 88.9 mm (3-1/2 in) OD

Dimensions

Height 381.000 mm | 15 in
Length 1320.800 mm | 52 in
Compatible Diameter 88.900 mm | 3.5 in
Mounting Diameter, maximum 88.900 mm | 3.5 in
Mounting Diameter, minimum 88.900 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Clamps | Hardware
Packaging quantity 2
Weight, net 52.617 kg | 116 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification