Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-F1637

Base Product: ROOF-CABLE-SUPPORTS

Rubber Mat, 1/2 in x 18 in x 48 in

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rubber mat

General Specifications

Cable Runs, quantity 0
Mounting Non-penetrating

Dimensions

Height 25.4 mm | 1 in
Width 457.2 mm | 18 in
Length 1219.2 mm | 48 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Rubber

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Mat
Packaging quantity 1
Weight, net 7.4 kg | 16.314 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Rubber mat

General Specifications

Cable Runs, quantity 0
Mounting Non-penetrating

Dimensions

Height 25.4 mm | 1 in
Width 457.2 mm | 18 in
Length 1219.2 mm | 48 in

Material Specifications

Material Type Rubber

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Mat
Packaging quantity 1
Weight, net 7.4 kg | 16.314 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification