MTC3924
Base Product: RING-MOUNTS
Universal Ring Mount Extension Kit - Increases MC-RM3060-3 Monopole mounting range up to 70" OD. Ring Mount not included.
Specifications
Product Classification
Product Type | Universal ring mount |
General Specifications
Mounting | Ring mount |
Sectors, quantity | 3 |
Dimensions
Mounting Diameter, maximum | 1778.000 mm | 70 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Extension | Mounting hardware |
Packaging quantity | 1 |
Weight, net | 67.898 kg | 149.69 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Universal ring mount |
General Specifications
Mounting | Ring mount |
Sectors, quantity | 3 |
Dimensions
Mounting Diameter, maximum | 1778.000 mm | 70 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Extension | Mounting hardware |
Packaging quantity | 1 |
Weight, net | 67.898 kg | 149.69 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse