Warning Icon
This product was discontinued on: August 31, 2024

For other alternatives, please contact us for more information.

0 Replacement products available

700004328 | MFC-STU

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Pre-Radiused ST II Connector, multimode

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector

General Specifications

Body Style Simplex
Color Black
Ferrule Geometry Pre-radiused
Interface ST/UPC

Dimensions

Length 56 mm | 2.205 in
Compatible Cable Diameter 0.9 mm | 0.035 in | 1.6 mm | 0.063 in | 3 mm | 0.118 in

Material Specifications

Ferrule Material Zirconia

Mechanical Specifications

Cable Retention Strength, maximum 0.50 lb @ 0 ° | 11.24 lb @ 0 °

Optical Specifications

Fiber Mode Multimode
Insertion Loss Change, mating 0.2 dB
Optical Components Standard ANSI/TIA-568-C.3
Insertion Loss Change, temperature 0.1 dB
Insertion Loss, typical 0.3 dB
Return Loss, minimum 20 dB

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector

General Specifications

Body Style Simplex
Color Black
Ferrule Geometry Pre-radiused
Interface ST/UPC

Dimensions

Length 56 mm | 2.205 in
Compatible Cable Diameter 0.9 mm | 0.035 in | 1.6 mm | 0.063 in | 3 mm | 0.118 in

Material Specifications

Ferrule Material Zirconia

Mechanical Specifications

Cable Retention Strength, maximum 0.50 lb @ 0 ° | 11.24 lb @ 0 °

Optical Specifications

Fiber Mode Multimode
Insertion Loss Change, mating 0.2 dB
Optical Components Standard ANSI/TIA-568-C.3
Insertion Loss Change, temperature 0.1 dB
Insertion Loss, typical 0.3 dB
Return Loss, minimum 20 dB

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant