WB-LB05-3
Waveguide Bridge Support Bracket, 5 in wide for 3-1/2 in OD legs
Specifications
Product Classification
Product Type | Support bracket |
General Specifications
Application | Waveguide bridge kit, 5 in |
Mounting | Pipe, 88.9 mm (3-1/2 in) OD |
Dimensions
Height | 101.6 mm | 4 in |
Width | 127 mm | 5 in |
Length | 127 mm | 5 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, net | 3.7 kg | 8.157 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Support bracket |
General Specifications
Application | Waveguide bridge kit, 5 in |
Mounting | Pipe, 88.9 mm (3-1/2 in) OD |
Dimensions
Height | 101.6 mm | 4 in |
Width | 127 mm | 5 in |
Length | 127 mm | 5 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, net | 3.7 kg | 8.157 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse