WB-K0710-B
Safety Grated Waveguide Bridge Kit, 7 in x 10 ft, with two 13 ft 4 in direct burial posts
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Waveguide bridge kit |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Application | Direct burial |
Cable Runs, quantity | 12 |
Pipe, quantity | 2 |
Dimensions
Height | 4064 mm | 160 in |
Width | 177.800 mm | 7 in |
Length | 3048 mm | 120 in |
Pipe Length | 4053.84 mm | 159.6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Caps | Channel | Hardware | Posts | Support brackets | Trapeze |
Packaging quantity | 1 |
Weight, net | 137 kg | 302.033 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Waveguide bridge kit |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Application | Direct burial |
Cable Runs, quantity | 12 |
Pipe, quantity | 2 |
Dimensions
Height | 4064 mm | 160 in |
Width | 177.800 mm | 7 in |
Length | 3048 mm | 120 in |
Pipe Length | 4053.84 mm | 159.6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Caps | Channel | Hardware | Posts | Support brackets | Trapeze |
Packaging quantity | 1 |
Weight, net | 137 kg | 302.033 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse