MUK-PLK1Q | 4-SIDED SUPPORT RAIL KIT
4-sector Support Rail Kit with 2-7/8” x 150” Rail, Adjustable Corner Reinforcement, & Crossover Kits for 2-3/8” or 2-7/8” Pipes
Specifications
Product Classification
Product Type | Support rail kit |
General Specifications
Mounting | Round member |
Sectors, quantity | 4 |
Dimensions
Pipe Length | 3810.000 mm | 150 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Corner clips | Hardware | Pipe mounts | Rail |
Packaging quantity | 1 |
Weight, net | 300.11 kg | 661.629 lb |
Product Classification
Product Type | Support rail kit |
General Specifications
Mounting | Round member |
Sectors, quantity | 4 |
Dimensions
Pipe Length | 3810.000 mm | 150 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Corner clips | Hardware | Pipe mounts | Rail |
Packaging quantity | 1 |
Weight, net | 300.11 kg | 661.629 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse