Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

WT-RTA7-96E

Water Tower Rooftop Sector Frame Extension, 7 ft one 2-3/8 in OD x 96 in plain end pipe included

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Water tower mount

General Specifications

Mounting Weld-on feet
Pipe, quantity 1

Dimensions

Height 2438.4 mm | 96 in
Face Width 2.134 m | 7 ft
Width 2133.6 mm | 84 in
Length 1219.2 mm | 48 in
Pipe Length 2438.4 mm | 96 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Mount | Plain end pipes
Packaging quantity 1
Weight, net 85.684 kg | 188.9 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Water tower mount

General Specifications

Mounting Weld-on feet
Pipe, quantity 1

Dimensions

Height 2438.4 mm | 96 in
Face Width 2.134 m | 7 ft
Width 2133.6 mm | 84 in
Length 1219.2 mm | 48 in
Pipe Length 2438.4 mm | 96 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Mount | Plain end pipes
Packaging quantity 1
Weight, net 85.684 kg | 188.9 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification