Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-PM14M4-16-126

Base Product: ATLAS

Atlas 4-Sector Monopole Platform Base kit, 15 in to 45 in OD, 2-7/8 in OD x 14 ft 6 in face & (16) 2-7/8 in OD x 126 in antenna pipes. Top rail ordered separately.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Monopole platform kit
Product Series ATLAS

General Specifications

Pipe, quantity 16
Sectors, quantity 4

Dimensions

Face Width 4.420 m | 14.5 ft
Pipe Length 3200.400 mm | 126 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 1143.000 mm | 45 in
Mounting Diameter, minimum 381.000 mm | 15 in
Pipe Outer Diameter 73.025 mm | 2.875 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Plain end pipes | Platform | Ring mount
Packaging quantity 1
Weight, net 1601.226 kg | 3530.1 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Monopole platform kit
Product Series ATLAS

General Specifications

Pipe, quantity 16
Sectors, quantity 4

Dimensions

Face Width 4.420 m | 14.5 ft
Pipe Length 3200.400 mm | 126 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 1143.000 mm | 45 in
Mounting Diameter, minimum 381.000 mm | 15 in
Pipe Outer Diameter 73.025 mm | 2.875 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Plain end pipes | Platform | Ring mount
Packaging quantity 1
Weight, net 1601.226 kg | 3530.1 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification