MC-PK14L4-B
Base Product: MC-PK-SERIES
4-Sector Monopole Co-location Platform kit, 30 in to 60 in OD, 14 ft 6 in face,pipe ordered separately
Specifications
Product Classification
Product Type | Monopole platform kit |
General Specifications
Mounting | Monopole, 762–1524 mm (30–60 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 4 |
Dimensions
Height | 254 mm | 10 in |
Face Width | 4.42 m | 14.5 ft |
Width | 4419.6 mm | 174 in |
Length | 914.4 mm | 36 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 1524 mm | 60 in |
Mounting Diameter, minimum | 762 mm | 30 in |
Pipe Outer Diameter | 0.000 mm | 0 in |
Stand-off Distance | 914.4 mm | 36 in |
Mounting Circumference, maximum | 4785.36 mm | 188.4 in |
Mounting Circumference, minimum | 2392.68 mm | 94.2 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 12 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222 |
Environmental Specifications
EPA with 1/2 in (12 mm) radial ice | 1.793 m² | 19.3 ft² |
EPA without ice | 1.932 m² | 20.8 ft² |
Packaging and Weights
Included | Platform | Ring mount |
Packaging quantity | 1 |
Weight, net | 1168.091 kg | 2575.2 lb |
Product Classification
Product Type | Monopole platform kit |
General Specifications
Mounting | Monopole, 762–1524 mm (30–60 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 4 |
Dimensions
Height | 254 mm | 10 in |
Face Width | 4.42 m | 14.5 ft |
Width | 4419.6 mm | 174 in |
Length | 914.4 mm | 36 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 1524 mm | 60 in |
Mounting Diameter, minimum | 762 mm | 30 in |
Pipe Outer Diameter | 0.000 mm | 0 in |
Stand-off Distance | 914.4 mm | 36 in |
Mounting Circumference, maximum | 4785.36 mm | 188.4 in |
Mounting Circumference, minimum | 2392.68 mm | 94.2 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 12 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222 |
Environmental Specifications
EPA with 1/2 in (12 mm) radial ice | 1.793 m² | 19.3 ft² |
EPA without ice | 1.932 m² | 20.8 ft² |
Packaging and Weights
Included | Platform | Ring mount |
Packaging quantity | 1 |
Weight, net | 1168.091 kg | 2575.2 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse