MC-KD14M-12-H10
Base Product: MC-K-SERIES
Heavy Duty Double T-Arm Monopole Mount, Includes (2) Ring Mounts for 15"-50" OD Monopole, 14.5 ft x 3-1/2" OD face pipes, (12) 2-7/8" OD x 120” Antenna Pipes
Features and Benefits
Heavy Duty Double T-Arm mount design for Monopole applications featuring sturdy corner tie-backs for added stability.
Includes 3-1/2” OD face pipes and (12) 2-7/8” OD Antenna Pipes.
Includes 3-1/2” OD face pipes and (12) 2-7/8” OD Antenna Pipes.
Specifications
Product Classification
Product Type | Monopole T-frame kit |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 3048.000 mm | 120 in |
Face Width | 4.42 m | 14.5 ft |
Width | 4419.6 mm | 174 in |
Pipe Length | 3048.000 mm | 120 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 1244.600 mm | 49 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Pipe mounts | Plain end pipes | Ring mounts (2) | Stand-off arms |
Packaging quantity | 1 |
Product Classification
Product Type | Monopole T-frame kit |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 3048.000 mm | 120 in |
Face Width | 4.42 m | 14.5 ft |
Width | 4419.6 mm | 174 in |
Pipe Length | 3048.000 mm | 120 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 1244.600 mm | 49 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Pipe mounts | Plain end pipes | Ring mounts (2) | Stand-off arms |
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse