MC-K6MHDX-9-96
Monopole High Capacity T-Frame kit, 12in to 50in OD, 6.5ft x 3.5in OD face, includes (9) 2-7/8in OD x 96in antenna pipes
Specifications
Product Classification
Product Type | Monopole T-frame kit |
Ordering Note | ANDREW® non-standard product |
Warranty | One year |
General Specifications
Mounting | Monopole, 304.8–1270 mm (12–50 in) OD |
Pipe, quantity | 9 |
Sectors, quantity | 3 |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 1.981 m | 6.5 ft |
Width | 2133.600 mm | 84 in |
Pipe Length | 2438.4 mm | 96 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 304.8 mm | 12 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 914.400 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Pipe mounts | Plain end pipes (9) | Ring mount | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 545.672 kg | 1203 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Monopole T-frame kit |
Ordering Note | ANDREW® non-standard product |
Warranty | One year |
General Specifications
Mounting | Monopole, 304.8–1270 mm (12–50 in) OD |
Pipe, quantity | 9 |
Sectors, quantity | 3 |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 1.981 m | 6.5 ft |
Width | 2133.600 mm | 84 in |
Pipe Length | 2438.4 mm | 96 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 304.8 mm | 12 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 914.400 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Pipe mounts | Plain end pipes (9) | Ring mount | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 545.672 kg | 1203 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Minimum TIA-5053 Mount Rating
Product Specification
Assembly Drawing
Minimum TIA-5053 Mount Rating
Product Compliance Documentation
Product Specification
Other Ways to Browse