Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

EX-1HET-2RG5

Single Shot Exothermic Mold for #2 and #3 stranded wire and #1 and #2 solid wire

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • This item is now available as a custom product and is made to order

Product Classification

Product Type Exothermic mold

General Specifications

Mounting Ground rod, 15.88 mm (5/8 in)

Dimensions

Height 101.6 mm | 4 in
Width 101.6 mm | 4 in
Length 203.2 mm | 8 in

Outline Drawing

Click on image to enlarge.

Packaging and Weights

Included Molds | Weld metal
Packaging quantity 1
Weight, net 0.9 kg | 1.984 lb

Product Classification

Product Type Exothermic mold

General Specifications

Mounting Ground rod, 15.88 mm (5/8 in)

Dimensions

Height 101.6 mm | 4 in
Width 101.6 mm | 4 in
Length 203.2 mm | 8 in

Packaging and Weights

Included Molds | Weld metal
Packaging quantity 1
Weight, net 0.9 kg | 1.984 lb
Click on image to enlarge.

Product Specification

Product Specification