33544-26
Connector Reattachment Kit for elliptical waveguide 90
Specifications
Specifications
Product Classification
Product Type | Connector kit |
Dimensions
Waveguide Size | WR90 | WG16 | R100 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Connector kit |
Dimensions
Waveguide Size | WR90 | WG16 | R100 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse