CPCXYJ2
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
GigaSPEED X10D® G10FP Ruggedized Plug, Coiled-Domed Strain Relief, Modular Patch Cord
Configure Product Variants
Product Variants
Configure and display product variants of CPCXYJ2 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Jacket Color | Cord Length | ||
---|---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Twisted pair patch cord |
Product Brand | GigaSPEED X10D® |
Product Series | CPC |
Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | F/UTP (shielded) |
Conductor Type | Solid |
Interface, Connector A | RJ45 plug |
Interface Feature, connector A | Ruggedized strain relief, coiled |
Interface, Connector B | RJ45 plug |
Interface Feature, connector B | Ruggedized strain relief, domed |
Jacket Color | Black | Dark gray | Green | Light blue | White | Yellow |
Pairs, quantity | 4 |
Transmission Standards | IEEE 802.3bt Type 4 |
Wiring | T568B |
Dimensions
Cable Assembly Length Range (m) | 1 – 30 |
Cable Assembly Length Range (ft) | 1 – 100 |
Diameter Over Jacket | 6.71 mm | 0.264 in |
Compatible Conductor Gauge, solid | 24 AWG |
Wiring Diagram
Click on image to enlarge. |
Electrical Specifications
dc Resistance, maximum | 0.3 ohm |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Contact Plating Material | Precious metals |
Material Type | Copper alloy | Polycarbonate |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Plug Retention Force, minimum | 133 N | 29.9 lbf |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Non-plenum |
Flammability Rating | UL 94 V-0 |
Safety Standard | ETL | cETL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Twisted pair patch cord |
Product Brand | GigaSPEED X10D® |
Product Series | CPC |
Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | F/UTP (shielded) |
Conductor Type | Solid |
Interface, Connector A | RJ45 plug |
Interface Feature, connector A | Ruggedized strain relief, coiled |
Interface, Connector B | RJ45 plug |
Interface Feature, connector B | Ruggedized strain relief, domed |
Jacket Color | Black | Dark gray | Green | Light blue | White | Yellow |
Pairs, quantity | 4 |
Transmission Standards | IEEE 802.3bt Type 4 |
Wiring | T568B |
Dimensions
Cable Assembly Length Range (m) | 1 – 30 |
Cable Assembly Length Range (ft) | 1 – 100 |
Diameter Over Jacket | 6.71 mm | 0.264 in |
Compatible Conductor Gauge, solid | 24 AWG |
Electrical Specifications
dc Resistance, maximum | 0.3 ohm |
Material Specifications
Contact Plating Material | Precious metals |
Material Type | Copper alloy | Polycarbonate |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Plug Retention Force, minimum | 133 N | 29.9 lbf |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Non-plenum |
Flammability Rating | UL 94 V-0 |
Safety Standard | ETL | cETL |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Product Specification
Technical Publication
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse