TPRN14
ION®-B Series Subrack, ac
Specifications
Specifications
Product Classification
Product Type | Subrack |
Product Brand | ION®-B |
Electrical Specifications
Voltage Range | 85 to 265 Vac |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Subrack |
Product Brand | ION®-B |
Electrical Specifications
Voltage Range | 85 to 265 Vac |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse