A7818452 | Optical Demultiplexer, 4 channels
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CWDM Fiber Optical Module, Demux, 1270-1330 nm, LC/PC, 4 channels
Features and Benefits
- Trade Agreements Act (TAA) compliant
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Series | LGX |
General Specifications
Device Type | Plug-in module |
Functionality | Demultiplexing |
Dimensions
Height | 29 mm | 1.142 in |
Width | 130 mm | 5.118 in |
Depth | 185 mm | 7.283 in |
Packaging and Weights
Height, packed | 65 mm | 2.559 in |
Width, packed | 275 mm | 10.827 in |
Depth, packed | 160 mm | 6.299 in |
Weight, gross | 0.5 kg | 1.102 lb |
Weight, net | 0.4 kg | 0.882 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Series | LGX |
General Specifications
Device Type | Plug-in module |
Functionality | Demultiplexing |
Dimensions
Height | 29 mm | 1.142 in |
Width | 130 mm | 5.118 in |
Depth | 185 mm | 7.283 in |
Packaging and Weights
Height, packed | 65 mm | 2.559 in |
Width, packed | 275 mm | 10.827 in |
Depth, packed | 160 mm | 6.299 in |
Weight, gross | 0.5 kg | 1.102 lb |
Weight, net | 0.4 kg | 0.882 lb |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse