F4NMV2-C
Type N Male for 1/2 in FSJ4-50B cable
Specifications
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | FSJ4-50B |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | N Male |
Mounting Angle | Straight |
Outer Contact Attachment Method | Crush-flare |
Outer Contact Plating | Unplated |
Pressurizable | No |
Dimensions
Length | 54.1 mm | 2.130 in |
Diameter | 23.62 mm | 0.930 in |
Nominal Size | 1/2 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD at Frequency | -120 dBm @ 910 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 0.6 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2000 V |
Inner Contact Resistance, maximum | 2 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 12000 MHz |
Outer Contact Resistance, maximum | 0.3 mOhm |
Peak Power, maximum | 10 kW |
RF Operating Voltage, maximum (vrms) | 707 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–1000 MHz | 1.032 | 36.06 |
1000–2000 MHz | 1.036 | 35.05 |
2000–3000 MHz | 1.083 | 27.99 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 889.64 N | 200.000 lbf |
Connector Retention Torque | 5.42 N-m | 47.998 in lb |
Coupling Nut Proof Torque | 4.52 N-m | 39.997 in lb |
Coupling Nut Retention Force | 444.82 N | 100.000 lbf |
Coupling Nut Retention Force Method | MIL-C-39012C-3.25, 4.6.22 |
Insertion Force | 66.72 N | 15.000 lbf |
Insertion Force Method | MIL-C-39012C-3.12, 4.6.9 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Mechanical Shock Test Method | MIL-STD-202F, Method 213B, Test Condition C |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-1344A, Method 1001.1, Test Condition A |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | MIL-STD-202F, Method 106F |
Thermal Shock Test Method | MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | MIL-STD-202F, Method 204D, Test Condition B |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 90.72 g | 0.2 lb |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | FSJ4-50B |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | N Male |
Mounting Angle | Straight |
Outer Contact Attachment Method | Crush-flare |
Outer Contact Plating | Unplated |
Pressurizable | No |
Dimensions
Length | 54.1 mm | 2.130 in |
Diameter | 23.62 mm | 0.930 in |
Nominal Size | 1/2 in |
Electrical Specifications
3rd Order IMD at Frequency | -120 dBm @ 910 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 0.6 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2000 V |
Inner Contact Resistance, maximum | 2 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 12000 MHz |
Outer Contact Resistance, maximum | 0.3 mOhm |
Peak Power, maximum | 10 kW |
RF Operating Voltage, maximum (vrms) | 707 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–1000 MHz | 1.032 | 36.06 |
1000–2000 MHz | 1.036 | 35.05 |
2000–3000 MHz | 1.083 | 27.99 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 889.64 N | 200.000 lbf |
Connector Retention Torque | 5.42 N-m | 47.998 in lb |
Coupling Nut Proof Torque | 4.52 N-m | 39.997 in lb |
Coupling Nut Retention Force | 444.82 N | 100.000 lbf |
Coupling Nut Retention Force Method | MIL-C-39012C-3.25, 4.6.22 |
Insertion Force | 66.72 N | 15.000 lbf |
Insertion Force Method | MIL-C-39012C-3.12, 4.6.9 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Mechanical Shock Test Method | MIL-STD-202F, Method 213B, Test Condition C |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-1344A, Method 1001.1, Test Condition A |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | MIL-STD-202F, Method 106F |
Thermal Shock Test Method | MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | MIL-STD-202F, Method 204D, Test Condition B |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 90.72 g | 0.2 lb |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse