F1XMP-P
NEX10 Push Pull Male for 1/4 in foam coaxial cable, factory attached
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Silver |
Interface | NEX10 Male |
Outer Contact Attachment Method | Solder |
Outer Contact Plating | Silver |
Dimensions
Length | 26.67 mm | 1.050 in |
Diameter | 13.97 mm | 0.550 in |
Nominal Size | 1/4 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD at Frequency | -119 dBm @ 910 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 1500 V |
Inner Contact Resistance, maximum | 2 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 20 GHz |
Outer Contact Resistance, maximum | 1 mOhm |
Peak Power, maximum | 5 kW |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–3000 MHz | 1.036 | 35.05 |
3000–4000 MHz | 1.074 | 28.95 |
4000–6000 MHz | 1.119 | 25.01 |
6000–10000 MHz | 1.222 | 20.01 |
Mechanical Specifications
Connector Retention Tensile Force | 449.27 N | 101.000 lbf |
Connector Retention Torque | 1.1 N-m | 9.736 in lb |
Coupling Nut Retention Force | 149.99 N | 33.720 lbf |
Interface Durability | 100 cycles |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 12.86 g | 0.028 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Silver |
Interface | NEX10 Male |
Outer Contact Attachment Method | Solder |
Outer Contact Plating | Silver |
Dimensions
Length | 26.67 mm | 1.050 in |
Diameter | 13.97 mm | 0.550 in |
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD at Frequency | -119 dBm @ 910 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 1500 V |
Inner Contact Resistance, maximum | 2 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 20 GHz |
Outer Contact Resistance, maximum | 1 mOhm |
Peak Power, maximum | 5 kW |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–3000 MHz | 1.036 | 35.05 |
3000–4000 MHz | 1.074 | 28.95 |
4000–6000 MHz | 1.119 | 25.01 |
6000–10000 MHz | 1.222 | 20.01 |
Mechanical Specifications
Connector Retention Tensile Force | 449.27 N | 101.000 lbf |
Connector Retention Torque | 1.1 N-m | 9.736 in lb |
Coupling Nut Retention Force | 149.99 N | 33.720 lbf |
Interface Durability | 100 cycles |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 12.86 g | 0.028 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse