CZ9341-000
- Available in:
- Asia
- Australia/New Zealand
Fiber Optic Duplex Adapter, LC/APC, Green, Flangeless, Zirconia
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand |
Product Type | Fiber adapter |
General Specifications
Body Style | Duplex |
Color | Green |
Interface | LC/APC |
Shuttered | No |
Dimensions
Height | 9.35 mm | 0.368 in |
Width | 15.4 mm | 0.606 in |
Length | 29.2 mm | 1.150 in |
Material Specifications
Alignment Sleeve Material | Zirconia (ceramic) |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand |
Product Type | Fiber adapter |
General Specifications
Body Style | Duplex |
Color | Green |
Interface | LC/APC |
Shuttered | No |
Dimensions
Height | 9.35 mm | 0.368 in |
Width | 15.4 mm | 0.606 in |
Length | 29.2 mm | 1.150 in |
Material Specifications
Alignment Sleeve Material | Zirconia (ceramic) |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse