1695790-5
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Adapter, panel mount, LC quad, multimode, beige
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
General Specifications
Body Style | Quad |
Color | Beige |
Interface | LC/UPC |
Mounting | Square flange |
Total Ports, quantity | 4 |
Material Specifications
Alignment Sleeve Material | Phosphorous bronze |
Material Type | Thermoplastic |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
General Specifications
Body Style | Quad |
Color | Beige |
Interface | LC/UPC |
Mounting | Square flange |
Total Ports, quantity | 4 |
Material Specifications
Alignment Sleeve Material | Phosphorous bronze |
Material Type | Thermoplastic |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse