6278309-2
- Available in:
- North America
Fiber Optic Short Boot, 900 µm, blue
Specifications
Product Classification
Regional Availability | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber connector boot |
General Specifications
Color | Blue |
Dimensions
Compatible Cable Diameter, maximum | 0.9 mm | 0.035 in |
Packaging and Weights
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber connector boot |
General Specifications
Color | Blue |
Dimensions
Compatible Cable Diameter, maximum | 0.9 mm | 0.035 in |
Packaging and Weights
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Product Specification
Customer Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse