LDF1-50-43
LDF1-50, HELIAX® Low Density Foam Coaxial Cable, corrugated copper, 1/4 in, black PE jacket
Specifications
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® |
Product Series | LDF1-50 |
General Specifications
Flexibility | Standard |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 6.858 mm | 0.27 in |
Diameter Over Jacket | 8.763 mm | 0.345 in |
Inner Conductor OD | 2.54 mm | 0.1 in |
Outer Conductor OD | 7.874 mm | 0.31 in |
Nominal Size | 1/4 in |
Electrical Specifications
Cable Impedance | 50 ohm ±1 ohm |
Capacitance | 76.8 pF/m | 23.409 pF/ft |
dc Resistance, Inner Conductor | 5.151 ohms/km | 1.57 ohms/kft |
dc Resistance, Outer Conductor | 4.003 ohms/km | 1.22 ohms/kft |
dc Test Voltage | 3000 V |
Inductance | 0.194 µH/m | 0.059 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 5000 V |
Operating Frequency Band | 1 – 15800 MHz |
Peak Power | 12.1 kW |
Velocity | 86 % |
Attenuation
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) |
1.0 MHz | 0.394 | 0.120 | 12.10 |
1.5 MHz | 0.483 | 0.147 | 12.10 |
2.0 MHz | 0.558 | 0.170 | 12.10 |
10.0 MHz | 1.254 | 0.382 | 5.83 |
20.0 MHz | 1.781 | 0.543 | 4.11 |
30.0 MHz | 2.188 | 0.667 | 3.34 |
50.0 MHz | 2.838 | 0.865 | 2.58 |
85.0 MHz | 3.724 | 1.135 | 1.96 |
88.0 MHz | 3.791 | 1.156 | 1.93 |
100.0 MHz | 4.049 | 1.234 | 1.81 |
108.0 MHz | 4.213 | 1.284 | 1.74 |
150.0 MHz | 4.993 | 1.522 | 1.47 |
174.0 MHz | 5.392 | 1.644 | 1.36 |
200.0 MHz | 5.798 | 1.767 | 1.26 |
204.0 MHz | 5.858 | 1.785 | 1.25 |
300.0 MHz | 7.168 | 2.185 | 1.02 |
400.0 MHz | 8.342 | 2.543 | 0.88 |
450.0 MHz | 8.880 | 2.706 | 0.82 |
460.0 MHz | 8.984 | 2.738 | 0.81 |
500.0 MHz | 9.391 | 2.862 | 0.78 |
512.0 MHz | 9.511 | 2.899 | 0.77 |
600.0 MHz | 10.351 | 3.155 | 0.71 |
700.0 MHz | 11.244 | 3.427 | 0.65 |
800.0 MHz | 12.084 | 3.683 | 0.61 |
824.0 MHz | 12.278 | 3.742 | 0.60 |
894.0 MHz | 12.833 | 3.911 | 0.57 |
960.0 MHz | 13.339 | 4.066 | 0.55 |
1000.0 MHz | 13.639 | 4.157 | 0.54 |
1218.0 MHz | 15.192 | 4.630 | 0.48 |
1250.0 MHz | 15.410 | 4.697 | 0.47 |
1500.0 MHz | 17.040 | 5.194 | 0.43 |
1700.0 MHz | 18.266 | 5.567 | 0.40 |
1794.0 MHz | 18.823 | 5.737 | 0.39 |
1800.0 MHz | 18.858 | 5.748 | 0.39 |
2000.0 MHz | 20.003 | 6.097 | 0.37 |
2100.0 MHz | 20.559 | 6.266 | 0.36 |
2200.0 MHz | 21.104 | 6.432 | 0.35 |
2300.0 MHz | 21.640 | 6.596 | 0.34 |
2500.0 MHz | 22.686 | 6.914 | 0.32 |
2700.0 MHz | 23.701 | 7.224 | 0.31 |
3000.0 MHz | 25.171 | 7.672 | 0.29 |
3400.0 MHz | 27.048 | 8.244 | 0.27 |
3600.0 MHz | 27.956 | 8.521 | 0.26 |
3700.0 MHz | 28.403 | 8.657 | 0.26 |
3800.0 MHz | 28.846 | 8.792 | 0.25 |
3900.0 MHz | 29.284 | 8.925 | 0.25 |
4000.0 MHz | 29.719 | 9.058 | 0.25 |
4100.0 MHz | 30.149 | 9.189 | 0.24 |
4200.0 MHz | 30.576 | 9.319 | 0.24 |
4300.0 MHz | 30.999 | 9.448 | 0.24 |
4400.0 MHz | 31.419 | 9.576 | 0.23 |
4500.0 MHz | 31.835 | 9.703 | 0.23 |
4600.0 MHz | 32.249 | 9.829 | 0.23 |
4700.0 MHz | 32.659 | 9.954 | 0.22 |
4800.0 MHz | 33.066 | 10.078 | 0.22 |
4900.0 MHz | 33.470 | 10.201 | 0.22 |
5000.0 MHz | 33.871 | 10.323 | 0.22 |
6000.0 MHz | 37.742 | 11.503 | 0.19 |
8000.0 MHz | 44.888 | 13.681 | 0.16 |
8800.0 MHz | 47.579 | 14.501 | 0.15 |
10000.0 MHz | 51.475 | 15.689 | 0.14 |
12000.0 MHz | 57.664 | 17.575 | 0.13 |
14000.0 MHz | 63.552 | 19.370 | 0.12 |
15800.0 MHz | 68.646 | 20.922 | 0.11 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
100–400 MHz | 1.170 | 22.13 |
680–960 MHz | 1.200 | 20.83 |
1700–2200 MHz | 1.200 | 20.83 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | PE |
Inner Conductor Material | Copper-clad aluminum wire |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 76.2 mm | 3 in |
Minimum Bend Radius, Single Bend | 38.1 mm | 1.5 in |
Number of Bends, minimum | 15 |
Number of Bends, typical | 30 |
Tensile Strength | 91 kg | 200.62 lb |
Bending Moment | 1.4 N-m | 12.391 in lb |
Flat Plate Crush Strength | 1.4 kg/mm | 78.396 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Packaging and Weights
Cable weight | 0.09 kg/m | 0.060 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® |
Product Series | LDF1-50 |
General Specifications
Flexibility | Standard |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 6.858 mm | 0.27 in |
Diameter Over Jacket | 8.763 mm | 0.345 in |
Inner Conductor OD | 2.54 mm | 0.1 in |
Outer Conductor OD | 7.874 mm | 0.31 in |
Nominal Size | 1/4 in |
Electrical Specifications
Cable Impedance | 50 ohm ±1 ohm |
Capacitance | 76.8 pF/m | 23.409 pF/ft |
dc Resistance, Inner Conductor | 5.151 ohms/km | 1.57 ohms/kft |
dc Resistance, Outer Conductor | 4.003 ohms/km | 1.22 ohms/kft |
dc Test Voltage | 3000 V |
Inductance | 0.194 µH/m | 0.059 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 5000 V |
Operating Frequency Band | 1 – 15800 MHz |
Peak Power | 12.1 kW |
Velocity | 86 % |
Attenuation
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) |
1.0 MHz | 0.394 | 0.120 | 12.10 |
1.5 MHz | 0.483 | 0.147 | 12.10 |
2.0 MHz | 0.558 | 0.170 | 12.10 |
10.0 MHz | 1.254 | 0.382 | 5.83 |
20.0 MHz | 1.781 | 0.543 | 4.11 |
30.0 MHz | 2.188 | 0.667 | 3.34 |
50.0 MHz | 2.838 | 0.865 | 2.58 |
85.0 MHz | 3.724 | 1.135 | 1.96 |
88.0 MHz | 3.791 | 1.156 | 1.93 |
100.0 MHz | 4.049 | 1.234 | 1.81 |
108.0 MHz | 4.213 | 1.284 | 1.74 |
150.0 MHz | 4.993 | 1.522 | 1.47 |
174.0 MHz | 5.392 | 1.644 | 1.36 |
200.0 MHz | 5.798 | 1.767 | 1.26 |
204.0 MHz | 5.858 | 1.785 | 1.25 |
300.0 MHz | 7.168 | 2.185 | 1.02 |
400.0 MHz | 8.342 | 2.543 | 0.88 |
450.0 MHz | 8.880 | 2.706 | 0.82 |
460.0 MHz | 8.984 | 2.738 | 0.81 |
500.0 MHz | 9.391 | 2.862 | 0.78 |
512.0 MHz | 9.511 | 2.899 | 0.77 |
600.0 MHz | 10.351 | 3.155 | 0.71 |
700.0 MHz | 11.244 | 3.427 | 0.65 |
800.0 MHz | 12.084 | 3.683 | 0.61 |
824.0 MHz | 12.278 | 3.742 | 0.60 |
894.0 MHz | 12.833 | 3.911 | 0.57 |
960.0 MHz | 13.339 | 4.066 | 0.55 |
1000.0 MHz | 13.639 | 4.157 | 0.54 |
1218.0 MHz | 15.192 | 4.630 | 0.48 |
1250.0 MHz | 15.410 | 4.697 | 0.47 |
1500.0 MHz | 17.040 | 5.194 | 0.43 |
1700.0 MHz | 18.266 | 5.567 | 0.40 |
1794.0 MHz | 18.823 | 5.737 | 0.39 |
1800.0 MHz | 18.858 | 5.748 | 0.39 |
2000.0 MHz | 20.003 | 6.097 | 0.37 |
2100.0 MHz | 20.559 | 6.266 | 0.36 |
2200.0 MHz | 21.104 | 6.432 | 0.35 |
2300.0 MHz | 21.640 | 6.596 | 0.34 |
2500.0 MHz | 22.686 | 6.914 | 0.32 |
2700.0 MHz | 23.701 | 7.224 | 0.31 |
3000.0 MHz | 25.171 | 7.672 | 0.29 |
3400.0 MHz | 27.048 | 8.244 | 0.27 |
3600.0 MHz | 27.956 | 8.521 | 0.26 |
3700.0 MHz | 28.403 | 8.657 | 0.26 |
3800.0 MHz | 28.846 | 8.792 | 0.25 |
3900.0 MHz | 29.284 | 8.925 | 0.25 |
4000.0 MHz | 29.719 | 9.058 | 0.25 |
4100.0 MHz | 30.149 | 9.189 | 0.24 |
4200.0 MHz | 30.576 | 9.319 | 0.24 |
4300.0 MHz | 30.999 | 9.448 | 0.24 |
4400.0 MHz | 31.419 | 9.576 | 0.23 |
4500.0 MHz | 31.835 | 9.703 | 0.23 |
4600.0 MHz | 32.249 | 9.829 | 0.23 |
4700.0 MHz | 32.659 | 9.954 | 0.22 |
4800.0 MHz | 33.066 | 10.078 | 0.22 |
4900.0 MHz | 33.470 | 10.201 | 0.22 |
5000.0 MHz | 33.871 | 10.323 | 0.22 |
6000.0 MHz | 37.742 | 11.503 | 0.19 |
8000.0 MHz | 44.888 | 13.681 | 0.16 |
8800.0 MHz | 47.579 | 14.501 | 0.15 |
10000.0 MHz | 51.475 | 15.689 | 0.14 |
12000.0 MHz | 57.664 | 17.575 | 0.13 |
14000.0 MHz | 63.552 | 19.370 | 0.12 |
15800.0 MHz | 68.646 | 20.922 | 0.11 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
100–400 MHz | 1.170 | 22.13 |
680–960 MHz | 1.200 | 20.83 |
1700–2200 MHz | 1.200 | 20.83 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | PE |
Inner Conductor Material | Copper-clad aluminum wire |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 76.2 mm | 3 in |
Minimum Bend Radius, Single Bend | 38.1 mm | 1.5 in |
Number of Bends, minimum | 15 |
Number of Bends, typical | 30 |
Tensile Strength | 91 kg | 200.62 lb |
Bending Moment | 1.4 N-m | 12.391 in lb |
Flat Plate Crush Strength | 1.4 kg/mm | 78.396 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Packaging and Weights
Cable weight | 0.09 kg/m | 0.060 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse