CS34ZC Category 6 F/FTP Cable, low smoke zero halogen, white jacket, 8 pair count, 2 x 4 pair cables in a duplex style configuration, 500 m length Reel
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS34ZC |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | F/FTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 16 |
Jacket Color | White |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 8 |
Separator Type | Tape separator |
Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
Cable Length | 500.000 m | 1640.42 ft |
Diameter Over Jacket, nominal | 6.985 mm | 0.275 in |
Jacket Thickness | 0.635 mm | 0.025 in |
Conductor Gauge, singles | 23 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 69 % |
Operating Frequency, maximum | 250 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | d |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | IL, TYP | NEXT, CS | NEXT, STD | NEXT, TYP | ACR, CS | ACR, STD | ACR, TYP | PSNEXT, CS | PSNEXT, STD | PSNEXT, TYP | PSACR, CS | PSACR, STD | PSACR, TYP | ACRF, CS | ACRF, STD | ACRF, TYP | PSACRF, CS | PSACRF, STD | PSACRF, TYP | RL, CS | RL, STD | RL, TYP | TCL, CS | TCL, STD | ELTCTL, CS | ELTCTL, STD |
1.00 MHz | 2.0 | 2.0 | 1.8 | 74.3 | 74.3 | 89.3 | 72.3 | 72.3 | 87.6 | 72.3 | 72.3 | 87.0 | 70.3 | 70.3 | 85.3 | 67.8 | 67.8 | 84.3 | 64.8 | 64.8 | 82.4 | 20.0 | 20.0 | 34.0 | 40.0 | 40.0 | 35.0 | 35.0 |
4.00 MHz | 3.8 | 3.8 | 3.5 | 65.3 | 65.3 | 80.0 | 61.5 | 61.5 | 76.5 | 63.3 | 63.3 | 77.7 | 59.5 | 59.5 | 74.1 | 55.8 | 55.8 | 72.6 | 52.8 | 52.8 | 70.8 | 23.0 | 23.0 | 33.9 | 40.0 | 40.0 | 23.0 | 23.0 |
8.00 MHz | 5.3 | 5.3 | 5.0 | 60.8 | 60.8 | 75.5 | 55.4 | 55.4 | 70.5 | 58.8 | 58.8 | 73.2 | 53.4 | 53.4 | 68.2 | 49.7 | 49.7 | 66.8 | 46.7 | 46.7 | 64.9 | 24.5 | 24.5 | 35.5 | 40.0 | 40.0 | 16.9 | 16.9 |
10.00 MHz | 6.0 | 6.0 | 5.6 | 59.3 | 59.3 | 73.9 | 53.3 | 53.3 | 68.3 | 57.3 | 57.3 | 71.5 | 51.3 | 51.3 | 65.9 | 47.8 | 47.8 | 64.9 | 44.8 | 44.8 | 63.0 | 25.0 | 25.0 | 36.5 | 40.0 | 40.0 | 15.0 | 15.0 |
16.00 MHz | 7.6 | 7.6 | 7.2 | 56.2 | 56.2 | 70.6 | 48.7 | 48.7 | 63.4 | 54.2 | 54.2 | 68.3 | 46.7 | 46.7 | 61.1 | 43.7 | 43.7 | 60.8 | 40.7 | 40.7 | 58.9 | 25.0 | 25.0 | 37.6 | 38.0 | 38.0 | 10.9 | 10.9 |
20.00 MHz | 8.5 | 8.5 | 8.1 | 54.8 | 54.8 | 69.2 | 46.3 | 46.3 | 61.2 | 52.8 | 52.8 | 66.9 | 44.3 | 44.3 | 58.8 | 41.8 | 41.8 | 58.9 | 38.8 | 38.8 | 56.9 | 25.0 | 25.0 | 38.2 | 37.0 | 37.0 | 9.0 | 9.0 |
25.00 MHz | 9.5 | 9.5 | 9.0 | 53.3 | 53.3 | 67.6 | 43.8 | 43.8 | 58.6 | 51.3 | 51.3 | 65.3 | 41.8 | 41.8 | 56.2 | 39.8 | 39.8 | 57.0 | 36.8 | 36.8 | 55.0 | 24.3 | 24.3 | 38.2 | 36.0 | 36.0 | 7.0 | 7.0 |
31.25 MHz | 10.7 | 10.7 | 10.1 | 51.9 | 51.9 | 66.3 | 41.2 | 41.2 | 56.1 | 49.9 | 49.9 | 63.9 | 39.2 | 39.2 | 53.8 | 37.9 | 37.9 | 55.0 | 34.9 | 34.9 | 53.0 | 23.6 | 23.6 | 38.3 | 35.1 | 35.1 | ||
62.50 MHz | 15.4 | 15.4 | 14.5 | 47.4 | 47.4 | 61.4 | 32.0 | 32.0 | 46.9 | 45.4 | 45.4 | 59.0 | 30.0 | 30.0 | 44.5 | 31.9 | 31.9 | 48.9 | 28.9 | 28.9 | 46.9 | 21.5 | 21.5 | 34.7 | 32.0 | 32.0 | ||
100.00 MHz | 19.8 | 19.8 | 18.6 | 44.3 | 44.3 | 58.1 | 24.5 | 24.5 | 39.5 | 42.3 | 42.3 | 55.7 | 22.5 | 22.5 | 37.1 | 27.8 | 27.8 | 44.7 | 24.8 | 24.8 | 42.8 | 20.1 | 20.1 | 31.6 | 30.0 | 30.0 | ||
155.00 MHz | 25.2 | 25.2 | 23.5 | 41.4 | 41.4 | 55.7 | 16.3 | 16.3 | 32.2 | 39.4 | 39.4 | 53.0 | 14.3 | 14.3 | 29.5 | 24.0 | 24.0 | 41.0 | 21.0 | 21.0 | 39.0 | 18.8 | 18.8 | 29.6 | 28.1 | 28.1 | ||
200.00 MHz | 29.0 | 29.0 | 26.9 | 39.8 | 39.8 | 52.6 | 10.8 | 10.8 | 25.7 | 37.8 | 37.8 | 50.4 | 8.8 | 8.8 | 23.4 | 21.8 | 21.8 | 38.6 | 18.8 | 18.8 | 36.7 | 18.0 | 18.0 | 29.3 | 27.0 | 27.0 | ||
250.00 MHz | 32.8 | 32.8 | 30.3 | 38.3 | 38.3 | 50.8 | 5.5 | 5.5 | 20.5 | 36.3 | 36.3 | 48.6 | 3.5 | 3.5 | 18.3 | 19.8 | 19.8 | 36.5 | 16.8 | 16.8 | 34.7 | 17.3 | 17.3 | 28.8 | 26.0 | 26.0 | ||
300.00 MHz | 33.5 | 49.0 | 15.6 | 46.8 | 13.4 | 34.5 | 32.6 | 28.9 | ||||||||||||||||||||
350.00 MHz | 36.4 | 47.6 | 11.2 | 45.4 | 9.0 | 33.0 | 31.0 | 29.0 | ||||||||||||||||||||
400.00 MHz | 39.0 | 46.3 | 7.3 | 44.1 | 5.1 | 31.3 | 29.3 | 30.3 | ||||||||||||||||||||
500.00 MHz | 44.3 | 43.2 | -1.1 | 41.2 | -3.1 | 27.3 | 25.5 | 31.0 | ||||||||||||||||||||
550.00 MHz | 44.6 | 43.1 | -0.5 | 41.2 | -2.5 | 27.4 | 25.5 | 31.0 | ||||||||||||||||||||
650.00 MHz | 51.3 | 40.2 | -11.1 | 38.4 | -12.9 | 22.3 | 20.4 | 25.0 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | EN 50267-2-3 |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 97.698 kg/km | 65.65 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS34ZC |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | F/FTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 16 |
Jacket Color | White |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 8 |
Separator Type | Tape separator |
Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
Cable Length | 500.000 m | 1640.42 ft |
Diameter Over Jacket, nominal | 6.985 mm | 0.275 in |
Jacket Thickness | 0.635 mm | 0.025 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 69 % |
Operating Frequency, maximum | 250 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | d |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | IL, TYP | NEXT, CS | NEXT, STD | NEXT, TYP | ACR, CS | ACR, STD | ACR, TYP | PSNEXT, CS | PSNEXT, STD | PSNEXT, TYP | PSACR, CS | PSACR, STD | PSACR, TYP | ACRF, CS | ACRF, STD | ACRF, TYP | PSACRF, CS | PSACRF, STD | PSACRF, TYP | RL, CS | RL, STD | RL, TYP | TCL, CS | TCL, STD | ELTCTL, CS | ELTCTL, STD |
1.00 MHz | 2.0 | 2.0 | 1.8 | 74.3 | 74.3 | 89.3 | 72.3 | 72.3 | 87.6 | 72.3 | 72.3 | 87.0 | 70.3 | 70.3 | 85.3 | 67.8 | 67.8 | 84.3 | 64.8 | 64.8 | 82.4 | 20.0 | 20.0 | 34.0 | 40.0 | 40.0 | 35.0 | 35.0 |
4.00 MHz | 3.8 | 3.8 | 3.5 | 65.3 | 65.3 | 80.0 | 61.5 | 61.5 | 76.5 | 63.3 | 63.3 | 77.7 | 59.5 | 59.5 | 74.1 | 55.8 | 55.8 | 72.6 | 52.8 | 52.8 | 70.8 | 23.0 | 23.0 | 33.9 | 40.0 | 40.0 | 23.0 | 23.0 |
8.00 MHz | 5.3 | 5.3 | 5.0 | 60.8 | 60.8 | 75.5 | 55.4 | 55.4 | 70.5 | 58.8 | 58.8 | 73.2 | 53.4 | 53.4 | 68.2 | 49.7 | 49.7 | 66.8 | 46.7 | 46.7 | 64.9 | 24.5 | 24.5 | 35.5 | 40.0 | 40.0 | 16.9 | 16.9 |
10.00 MHz | 6.0 | 6.0 | 5.6 | 59.3 | 59.3 | 73.9 | 53.3 | 53.3 | 68.3 | 57.3 | 57.3 | 71.5 | 51.3 | 51.3 | 65.9 | 47.8 | 47.8 | 64.9 | 44.8 | 44.8 | 63.0 | 25.0 | 25.0 | 36.5 | 40.0 | 40.0 | 15.0 | 15.0 |
16.00 MHz | 7.6 | 7.6 | 7.2 | 56.2 | 56.2 | 70.6 | 48.7 | 48.7 | 63.4 | 54.2 | 54.2 | 68.3 | 46.7 | 46.7 | 61.1 | 43.7 | 43.7 | 60.8 | 40.7 | 40.7 | 58.9 | 25.0 | 25.0 | 37.6 | 38.0 | 38.0 | 10.9 | 10.9 |
20.00 MHz | 8.5 | 8.5 | 8.1 | 54.8 | 54.8 | 69.2 | 46.3 | 46.3 | 61.2 | 52.8 | 52.8 | 66.9 | 44.3 | 44.3 | 58.8 | 41.8 | 41.8 | 58.9 | 38.8 | 38.8 | 56.9 | 25.0 | 25.0 | 38.2 | 37.0 | 37.0 | 9.0 | 9.0 |
25.00 MHz | 9.5 | 9.5 | 9.0 | 53.3 | 53.3 | 67.6 | 43.8 | 43.8 | 58.6 | 51.3 | 51.3 | 65.3 | 41.8 | 41.8 | 56.2 | 39.8 | 39.8 | 57.0 | 36.8 | 36.8 | 55.0 | 24.3 | 24.3 | 38.2 | 36.0 | 36.0 | 7.0 | 7.0 |
31.25 MHz | 10.7 | 10.7 | 10.1 | 51.9 | 51.9 | 66.3 | 41.2 | 41.2 | 56.1 | 49.9 | 49.9 | 63.9 | 39.2 | 39.2 | 53.8 | 37.9 | 37.9 | 55.0 | 34.9 | 34.9 | 53.0 | 23.6 | 23.6 | 38.3 | 35.1 | 35.1 | ||
62.50 MHz | 15.4 | 15.4 | 14.5 | 47.4 | 47.4 | 61.4 | 32.0 | 32.0 | 46.9 | 45.4 | 45.4 | 59.0 | 30.0 | 30.0 | 44.5 | 31.9 | 31.9 | 48.9 | 28.9 | 28.9 | 46.9 | 21.5 | 21.5 | 34.7 | 32.0 | 32.0 | ||
100.00 MHz | 19.8 | 19.8 | 18.6 | 44.3 | 44.3 | 58.1 | 24.5 | 24.5 | 39.5 | 42.3 | 42.3 | 55.7 | 22.5 | 22.5 | 37.1 | 27.8 | 27.8 | 44.7 | 24.8 | 24.8 | 42.8 | 20.1 | 20.1 | 31.6 | 30.0 | 30.0 | ||
155.00 MHz | 25.2 | 25.2 | 23.5 | 41.4 | 41.4 | 55.7 | 16.3 | 16.3 | 32.2 | 39.4 | 39.4 | 53.0 | 14.3 | 14.3 | 29.5 | 24.0 | 24.0 | 41.0 | 21.0 | 21.0 | 39.0 | 18.8 | 18.8 | 29.6 | 28.1 | 28.1 | ||
200.00 MHz | 29.0 | 29.0 | 26.9 | 39.8 | 39.8 | 52.6 | 10.8 | 10.8 | 25.7 | 37.8 | 37.8 | 50.4 | 8.8 | 8.8 | 23.4 | 21.8 | 21.8 | 38.6 | 18.8 | 18.8 | 36.7 | 18.0 | 18.0 | 29.3 | 27.0 | 27.0 | ||
250.00 MHz | 32.8 | 32.8 | 30.3 | 38.3 | 38.3 | 50.8 | 5.5 | 5.5 | 20.5 | 36.3 | 36.3 | 48.6 | 3.5 | 3.5 | 18.3 | 19.8 | 19.8 | 36.5 | 16.8 | 16.8 | 34.7 | 17.3 | 17.3 | 28.8 | 26.0 | 26.0 | ||
300.00 MHz | 33.5 | 49.0 | 15.6 | 46.8 | 13.4 | 34.5 | 32.6 | 28.9 | ||||||||||||||||||||
350.00 MHz | 36.4 | 47.6 | 11.2 | 45.4 | 9.0 | 33.0 | 31.0 | 29.0 | ||||||||||||||||||||
400.00 MHz | 39.0 | 46.3 | 7.3 | 44.1 | 5.1 | 31.3 | 29.3 | 30.3 | ||||||||||||||||||||
500.00 MHz | 44.3 | 43.2 | -1.1 | 41.2 | -3.1 | 27.3 | 25.5 | 31.0 | ||||||||||||||||||||
550.00 MHz | 44.6 | 43.1 | -0.5 | 41.2 | -2.5 | 27.4 | 25.5 | 31.0 | ||||||||||||||||||||
650.00 MHz | 51.3 | 40.2 | -11.1 | 38.4 | -12.9 | 22.3 | 20.4 | 25.0 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | EN 50267-2-3 |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 97.698 kg/km | 65.65 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Specification
Technical Publication
Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse