Warning Icon
This product was discontinued on: October 1, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

FGSB-MIDY-200F

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FiberGuide® 2in Flex Tube, Slotted, 200ft Length, Black

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Convoluted tube
Product Brand FiberGuide®
Product Series FGS

General Specifications

Color Black
Orientation Vertical
Section Type Vertical section

Dimensions

Length 60960 mm | 2400.001 in
Tube Outer Diameter 50.8 mm | 2.000 in

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL

Packaging and Weights

Weight, net 11.267 kg | 24.839 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Convoluted tube
Product Brand FiberGuide®
Product Series FGS

General Specifications

Color Black
Orientation Vertical
Section Type Vertical section

Dimensions

Length 60960 mm | 2400.001 in
Tube Outer Diameter 50.8 mm | 2.000 in

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL

Packaging and Weights

Weight, net 11.267 kg | 24.839 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Installation Instruction

Material Declaration

Product Specification

Building Information Modeling (BIM) Objects

Installation Instruction

Material Declaration

Product Specification