L4A-BDFNM
LDF4-50A SureFlex® Jumper with interface types 7-16 DIN Female Bulkhead and N Male, variable length
Specifications
Product Classification
Product Type | Wireless transmission cable assembly |
Product Series | LDF4-50A |
General Specifications
Body Style, Connector A | Bulkhead |
Body Style, Connector B | Straight |
Interface, Connector A | 7-16 DIN Female |
Interface, Connector B | N Male |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths, contact your local ANDREW representative |
Dimensions
Length | 0 m | 0 ft |
Nominal Size | 1/2 in |
Electrical Specifications
DTF, Connector A | -32 dB |
DTF, Connector B | -32 dB |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Wireless transmission cable assembly |
Product Series | LDF4-50A |
General Specifications
Body Style, Connector A | Bulkhead |
Body Style, Connector B | Straight |
Interface, Connector A | 7-16 DIN Female |
Interface, Connector B | N Male |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths, contact your local ANDREW representative |
Dimensions
Length | 0 m | 0 ft |
Nominal Size | 1/2 in |
Electrical Specifications
DTF, Connector A | -32 dB |
DTF, Connector B | -32 dB |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Calculator
Installation Instruction
Product Specification
Warranty
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse