F1P43A-PNMSM-10M-X
FSJ1P-50A SureFlex® Jumper with interface types N Male and SMA Male, 10 m
Specifications
Specifications
Product Classification
Product Type | SureFlex® standard |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Attachment, Connector B | Field attachment |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | N Male |
Interface, Connector B | SMA Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 10 m | 32.808 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Electrical Specifications
DTF, Connector A | -28 dB |
DTF, Connector B | -28 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
800–970 MHz | 1.151 | 23.07 |
1420–1530 MHz | 1.151 | 23.07 |
1700–2180 MHz | 1.151 | 23.07 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | SureFlex® standard |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Attachment, Connector B | Field attachment |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | N Male |
Interface, Connector B | SMA Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 10 m | 32.808 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Electrical Specifications
DTF, Connector A | -28 dB |
DTF, Connector B | -28 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
800–970 MHz | 1.151 | 23.07 |
1420–1530 MHz | 1.151 | 23.07 |
1700–2180 MHz | 1.151 | 23.07 |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Calculator
Installation Instruction
Product Specification
Warranty
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse