Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1A-NMNM-18M-P

Base Product: F1A-NMNM-P

FSJ1-50A SureFlex® Jumper with interface types N Male and N Male, 18 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Length 18 m | 59.055 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD Static -107 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.152 23.00
1700–2200 MHz 1.152 23.00
2200–2700 MHz 1.152 23.00

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Length 18 m | 59.055 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD Static -107 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.152 23.00
1700–2200 MHz 1.152 23.00
2200–2700 MHz 1.152 23.00

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.