F1-PNMSM-M6-HF
Base Product: F1-PNMSM-HF
FSJ1-50A Jumper with interface types SMA Male and N Male, 0.6M
Specifications
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | SMA Male |
Interface, Connector B | N Male |
Specification Sheet Revision Level | B |
Dimensions
Length | 0.6 m | 1.969 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–3000 MHz | 1.222 | 20.00 |
3000–6000 MHz | 1.329 | 17.00 |
6000–13600 MHz | 1.925 | 10.00 |
13600–18000 MHz | 2.204 | 8.50 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | SMA Male |
Interface, Connector B | N Male |
Specification Sheet Revision Level | B |
Dimensions
Length | 0.6 m | 1.969 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–3000 MHz | 1.222 | 20.00 |
3000–6000 MHz | 1.329 | 17.00 |
6000–13600 MHz | 1.925 | 10.00 |
13600–18000 MHz | 2.204 | 8.50 |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Documentation & Downloads
Calculator
Product Specification
Warranty
Calculator
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse