F4R-DMDF-P
Base Product
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Female, variable length, with black non-halogenated fire retardant polyolefin jacket B2ca-S1a-d1-a1
Configure Product Variants
Specifications
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ4-50B |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 7-16 DIN Male |
Interface, Connector B | 7-16 DIN Female |
Specification Sheet Revision Level | B |
Variable Length | For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative |
Dimensions
Length | 0 m | 0 ft |
Nominal Size | 1/2 in |
Electrical Specifications
3rd Order IMD Static | -116 dBm |
3rd Order IMD Static Test Method | Two +43 dBm carriers |
DTF, Connector A | -34 dB |
DTF, Connector B | -34 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
698–960 MHz | 1.065 | 30.04 |
1700–2200 MHz | 1.110 | 26.40 |
2200–2700 MHz | 1.135 | 23.98 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ4-50B |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 7-16 DIN Male |
Interface, Connector B | 7-16 DIN Female |
Specification Sheet Revision Level | B |
Variable Length | For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative |
Dimensions
Length | 0 m | 0 ft |
Nominal Size | 1/2 in |
Electrical Specifications
3rd Order IMD Static | -116 dBm |
3rd Order IMD Static Test Method | Two +43 dBm carriers |
DTF, Connector A | -34 dB |
DTF, Connector B | -34 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
698–960 MHz | 1.065 | 30.04 |
1700–2200 MHz | 1.110 | 26.40 |
2200–2700 MHz | 1.135 | 23.98 |
Environmental Specifications
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Calculator
Installation Instruction
Product Specification
Warranty
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse